Understanding EUI 48™ Enabled MAC Address Chips | Videos
Understanding EUI 48™ Enabled MAC Address Chips
http://www.microchip.com/MAC MAC addresses are needed to help identify the physical address of a network hardware device. The IEEE defines two standards for MAC addresses, the EUI-48™ and EUI-64™. Microchips new family of MAC address chips come with uniquely pre-programmed EUI-48™ node addresses and are EUI-64™ compatible. These chips also come 1.5Kb of EEPROM to help store routing tables and configuration data. This webinar focuses on the types of MAC addresses, where to go about getting one today and the key benefits and advantages of Microchips MAC address chips including: low cost, flexibility, easy access and no volume restrictions