WINC1500 Firmware Update using SAMD21 Xplained and Harmony | Videos
WINC1500 Firmware Update using SAMD21 Xplained and Harmony
ATWINC1500 Firmware Update using the latest toolchain, MPLAB X and Harmony3.
The ATWINC1500 is virtually the same with the ATWINC3400 so the process is the same.
This is performed using the WINC1500 Xplained and SAMD21 Xplained Pro
Chapters
0:00 Target Devices
0:20 Setting up the serial bridge via MPLAB X and Harmony
1:55 Using the image tool
3:50 Using the programmer tool
5:07 Serial Bridge Example