A Closer Look At - Episode 4 - Core Independent Peripherals | Videos
A Closer Look At - Episode 4 - Core Independent Peripherals
What is a core independent peripheral? This video takes a step back and provides an overview of what we're really talking about when we call something a core independent peripheral. A basic application example is presented first using a software approach and then the same example is optimized using basic core independent peripherals. Both versions of the application are then compared to help reinforce the benefits and concepts presented.
Microchip 8-bit Homepage: https://mchp.us/2DJpVXA
Microchip Core-Independent Peripherals Homepage: https://mchp.us/2J67sI2