Stand-alone Single Cell Lithium-Ion Battery Charger | Videos
Stand-alone Single Cell Lithium-Ion Battery Charger
Today's portable world poses many challenges for system designers. The use of Lithium-Ion batteries as the prime power source is on the rise. The burden is placed on the system designer to create sophisticated systems utilizing the batteries full potential. Each application is unique, but one common theme holds true in every battery powered, portable application: maximize battery capacity usage.
For more information, please visit:
http://www.microchip.com/stellent/idcplg?IdcService=SS_GET_PAGE&nodeId=2087