Inductive Position Sensors: Accelerator Pedal Controlled Throttle Body Smart Actuator | Videos
Inductive Position Sensors: Accelerator Pedal Controlled Throttle Body Smart Actuator
http://www.microchip.com/design-centers/analog/inductive-position-sensors
See two high-value applications of Microchip's inductive position sensors.
In this demo, an accelerator pedal angle is measured by a dual linear position sensor and the valve of a throttle body is controlled by sensing the angle using a rotary inductive sensor. The two sensors are then combined in our MCMV 2 motor control EVB to bring it all together.