See the PolarFire FPGA Ethernet Sensor Bridge in action! Watch this demonstration now! | Videos
See the PolarFire FPGA Ethernet Sensor Bridge in action! Watch this demonstration now!
See the PolarFire Ethernet Sensor Bridge demonstration in action. Part of the NVIDIA Holoscan SDK, the PolarFire FPGA Ethernet Sensor Bridge enables multi-protocol signal conversion over Ethernet for Jetson™ AGX Orin™ and IGX Orin™. Built on the power-efficient MPF200T PolarFire FPGA, it features two 10G SFP Ethernet ports, dual MIPI® CSI-2® inputs, an FMC slot for protocol expansion (SLVS-EC™, CoaXPress®, JESD204B, SDI), DDR4 for frame buffering, and SPI Flash for field upgrades.
Click here for more information - https://www.microchip.com/en-us/products/fpgas-and-plds/boards-and-kits/ethernet-sensor-bridge