MM - MPLAB® Xpress IDE Edition - Episode 11 - Code-Free Switch Debouncing Using the TMR2 with HLT | Videos
MM - MPLAB® Xpress IDE Edition - Episode 11 - Code-Free Switch Debouncing Using the TMR2 with HLT
Follow along with the tutorial:
https://mchp.us/2MsSBLf
In this episode, the Timer 2 with Hardware Limit Timer is used to debounce a switch without writing a single line of code.
Follow along with the MPLAB® Xpress IDE example:
https://mchp.us/2MsmY4l
For more information about MPLAB® Xpress, please visit:
https://mchp.us/2XwApBa