K2L offers a complete MOST150 coax (cPHY) tool chain, which consists of several elements that together provide everything needed to develop a MOST150-based automotive system or device using coaxial cables. This includes application development, whole-system safeguarding, testing, simulation, deep-system analysis, verification, and stress scenarios. Additionally, the core of this tool chain—the OptoLyzer® MOCCA compact 150c—remains the only all-in-one hardware interface with support for all of the major automotive bus systems in one box, including CAN, LIN, FlexRay® and MOST® technology. This integration enables common timestamp information for messages and events from a variety of sources.