Set up CAN in Minutes Using MPLAB® Code Configurator | Videos
Set up CAN in Minutes Using MPLAB® Code Configurator
This video will demonstrate the basic setup of CAN peripherals available on PIC24 MCUs and dsPIC33 DSCs using MPLAB® Code Configurator.
For more information, visit:
http://www.microchip.com/16-bit
http://www.microchip.com/mcc
http://www.microchip.com/DevelopmentTools/ProductDetails.aspx?PartNO=dm330018&utm_source=PR&utm_medium=Press-Release&utm_term=dsPIC33EV_5V_Family_PR_11-25-14&utm_content=MCU16&utm_campaign=dsPIC33EV+5V+CAN-LIN+Starter+Kit