Product Roundup: February 2025

Microchip's Product Roundup features a selection of our latest products, reference designs and software solutions. Explore how these innovative technologies can elevate your next design project.


Discrete mSiC™ MOSFET

The MSC750SMA140 discrete mSiC™ MOSFET is available in a TO-263-7L XL package in 1400V and 750 mΩ. The key advantages of this product include its availability in an AEC-Q101 automotive-qualified option, low capacitances and low gate charge, which contribute to its fast switching speed due to low internal gate resistance (ESR). It ensures stable operation at high junction temperatures up to 175 °C and features a fast and reliable body diode. Additionally, it boasts superior avalanche ruggedness, making it a robust and reliable choice for demanding applications. 

MSC750SMA140 Discrete mSiC MOSFET

 

48V to 12V Power Conversion Reference Design

The Power Conversion Reference Design is a fully validated, ready-to-use platform centered around the capabilities of the MIC2129. Utilizing a buck converter topology, it is optimized to deliver a 12V output at a maximum current of 10A, powered by a nominal 48V input supply. This design provides high-voltage, high-power and high-efficiency power solutions specifically tailored for automotive, E-Mobility, EVs, E-scooters and 2- or 3-wheeler applications. It extends battery life through efficient power management and enhances operational safety with built-in protection features designed to mitigate potential issues.

Power Conversion Reference Design 

 

Street Light Smart LED Driver Reference Design

The Street Light Smart LED Driver Reference Design is a sophisticated LED Driver system with a maximum output power of 100W and an input voltage range of 190–265V AC. It adheres to the D4i control method and boasts a power factor of 0.99 at 230 VAC with a 100W output. The design features both linear (analog) dimming, which offers a wide range of amplitude control for the LED current, and PWM (digital) dimming, capable of dimming down to 0.01% with a PWM pulse width as short as 150 ns. It employs a flyback converter control that automatically adjusts the output voltage to maintain high system efficiency, and a boost converter that ensures near-zero output voltage ripple for a stable LED current. The system includes fault recovery with an auto-retry delay, undervoltage detection for both VDD voltage and supply voltage (flyback output voltage), overvoltage detection for the LED load voltage (boost output voltage) and overcurrent detection for the load switch current.

Street Light Smart LED Driver Reference Design

 

Resources

High-res images available through Flickr: https://flic.kr/s/aHBqjC3SkP

Kim Dutton, Feb 27, 2025
Tags/Keywords: Monthly Product Roundup