We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip’s AEC-Q100 Grade 0 (150C) Qualified Amplifiers

Read this post to learn more about our portfolio of AEC-Q100 Grade 0 qualified operational amplifiers and current sense amplifiers.


High-Temperature AEC-Q100 Grade 0 Op Amps for Extreme Conditions

In the demanding world of automotive and industrial applications, reliability and performance under extreme conditions are paramount. Microchip Technology Inc. has a portfolio of AEC-Q100 Grade 0 qualified operational amplifiers (op amps) and current sense amplifiers (CSA), designed to operate in temperatures ranging from -40°C to 150°C. This high-temperature rating ensures that our amps can withstand the harshest environments, providing unparalleled performance and reliability where it matters most.

Key Features

  1. Wide Temperature Range: Our AEC-Q100 Grade 0 amplifiers are qualified to operate from -40°C to 150°C, making them ideal for applications that require high-temperature resilience.
  2. Versatile Package Options: Available in various packages, including MSOP, SOT-23, SOIC and VDFN, these amplifiers offer flexibility in design and integration.
  3. Broad Offering: A range of bandwidth options and various current sense gain options, our amplifiers cater to a wide array of applications.
  4. Automotive and Industrial Applications: These amplifiers are perfect for automotive and industrial applications where high-temperature operation is critical.

Applications

  1. Automotive Electronics: From engine control units (ECUs) to transmission control modules, our high-temperature amplifiers ensure reliable performance in the extreme conditions found under the hood.
  2. Industrial Automation: In factory automation and process control, where equipment may be exposed to high temperatures, our amplifiers provide the stability and accuracy needed for precise control.
  3. Power Management: In power management systems, especially those exposed to high temperatures, our amplifiers ensure efficient and reliable operation.

Product Highlights

Standard Part Number

Automotive Part Number

Type

Gain Bandwidth (MHz)

Channel

Min/Max Spec on Key Parameters

T&R or Tube

Package

Gain

MCP6401T-H/OT

MCP6401T-H/OTVAO

Op Amp

1

1

 

T&R

5L/SOT-23

 

MCP6402-H/SN

MCP6402-H/SNVAO

Op Amp

1

2

 

Tube

8L/SOIC

 

MCP6402T-H/SN

MCP6402T-H/SNVAO

Op Amp

1

2

 

T&R

8L/SOIC

 

MCP6404-H/SL

MCP6404-H/SLVAO

Op Amp

1

4

 

Tube

14L/SOIC

 

MCP6404T-H/SL

MCP6404T-H/SLVAO

Op Amp

1

4

 

T&R

14L/SOIC

 

MCP6406T-H/OT

MCP6406T-H/OTVAO

Op Amp

1

1

Yes

T&R

5L/SOT-23

 

MCP6407-H/SN

MCP6407-H/SNVAO

Op Amp

1

2

Yes

Tube

8L/SOIC

 

MCP6407T-H/SN

MCP6407T-H/SNVAO

Op Amp

1

2

Yes

T&R

8L/SOIC

 

MCP6409-H/SL

MCP6409-H/SLVAO

Op Amp

1

4

Yes

Tube

14L/SOIC

 

MCP6409T-H/SL

MCP6409T-H/SLVAO

Op Amp

1

4

Yes

T&R

14L/SOIC

 

MCP6292-H/MS

MCP6292-H/MSVAO

Op Amp

10

2

Yes

Tube

8L/MSOP

 

MCP6292T-H/MS

MCP6292T-H/MSVAO

Op Amp

10

2

Yes

T&R

8L/MSOP

 

MCP6C02T-020H/Q8B

MCP6C02T-020H/Q8BVAO

CSA

0.5

1

 

T&R

8L/VDFN

20

MCP6C02T-050H/Q8B

MCP6C02T-050H/Q8BVAO

CSA

0.5

1

 

T&R

8L/VDFN

50

MCP6C02T-100H/Q8B

MCP6C02T-100H/Q8BVAO

CSA

0.39

1

 

T&R

8L/VDFN

100

Conclusion

Our AEC-Q100 Grade 0 qualified amplifiers are engineered to meet the rigorous demands of high-temperature applications. With a wide range of package options and performance characteristics, these amplifiers provide the reliability and versatility needed for automotive, industrial and high temperature applications. Trust Microchip to deliver the high-temperature solutions that keep your systems running smoothly, even in the most challenging environments.

Explore our full range of AEC-Q100 Grade 0 qualified operational and current sense amplifiers and find the perfect solution for your high-temperature application needs.

John C. Wu, Mar 18, 2025
Tags/Keywords: Automotive and Transportation, Industrial and IoT