We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.
Wireless mobile charger in the modern car. Portable wireless car charger for smartphone. Phone charging on  wireless charger.
Wireless mobile charger in the modern car. Portable wireless car charger for smartphone. Phone charging on  wireless charger.

Accelerate Development of Your Qi® Wireless Power Solution

Learn about expanding the applications of wireless charging and learn how to accelerate the development of your wireless power solution with our devices and reference designs.


What Is Wireless Charging?

Wireless charging or wireless power transfer refers to the process of transferring electrical power to portable, battery-powered devices without the use of wires. Wireless charging methods are a convenient, safe and durable way to charge wearables (like smart watches, heart rate monitors or hearing aids), phones, tablets, toys, laptops, power tools, robots and medical devices. The most common and most popular devices to use wireless charging are smartphones and most new phones can be charged wirelessly. Wireless charging is now widely used across multiple industries including consumer, automotive and health care.

Wireless Power Offerings

We offer solutions for all power ranges covering from less than 1 Watt (W) to 300W. Our wireless power solutions can be categorized by the power delivered by the system.

  • Less than 1W for applications like hearing aids
  • 1W to 5W for applications such as joystick controllers, medical devices and LED lanterns.
  • 5W to 15W for charging smartphones and tablets (for example, Qi® wireless power solutions)
  • Medium power typically ranges from 45W to 300W for products such as laptops, power tools, pool lighting, drones, lawn mowers and mobile industrial robots

Our reference designs provide transmitter and receiver system solutions for reliable power transfer with high efficiency and effective Foreign Object Detection (FOD). Utilizing our reference designs, customers can speed up time to market and customize the hardware to meet specific customer requirements. We also offer highly flexible software to support varying customer requirements and to comply with ever-evolving standards. We have a worldwide Field Application Engineer (FAE) team with expertise in Qi v1.3 and authentication to help you with your design-in efforts.

Wireless Power Solutions

Figure 1: Wireless Power Solutions

dsPIC® Digital Signal Controller (DSC)-Based Qi Solution

Our Qi 15W dsPIC® DSC-based multi-coil wireless power transmitter solution is Qi v1.3 certified, which gives you the confidence that your products will be more easily certified as well. This automotive-grade reference design includes the dsPIC33 DSC, the ECC608 TrustFLEX WPC or Trust Anchor TA100 secure storage subsystem that we provision as a licensed Wireless Power Consortium (WPC) Manufacturer Certificate Authority (CA) and other components. The software architecture is flexible and enables implementation of exceptionally reliable FOD and proprietary fast-charging schemes for product differentiation. This transmitter reference solution supports CAN FD hardware and software for easy integration into an automotive system and includes space optimized front-end buck-boost control managed by a microcontroller (MCU) that manages wireless power.

One of the most significant challenges when adopting wireless power systems is in the critical stage of embedding the system into the product design. The dsPIC DSC-based solution offers a full package of resources which translates into an efficient turnkey Qi wireless charging platform. Included with the solution are the following:

  • Software
  • Design files
  • Technical documentation
  • Certifications
  • Microchip design expertise

Customers benefit from:

  • Differentiation of their design
  • Reduced component count and costs
  • Reduced R&D costs
  • Ability to get to market faster

Functional Safety and Automotive Ecosystem

If you are looking for automotive AEC-Q100-qualified devices with functional safety support, our dsPIC33C DSC family offers a wide range of devices to choose from with safety-specific hardware features to suit your application. To meet functional safety and security requirements, we offer functional safety packages comprising of safety manuals, FMEDA reports and diagnostic libraries. We also offer a complete ecosystem including AUTomotive Open System Architecture (AUTOSAR) basic software, AUTOSAR operating system, Microcontroller Abstraction Layer configurator and drivers along with our partners for select devices.

Figure 2: Functional Safety

Automotive Ecosystem

Figure 3: Automotive Ecosystem

Wireless Power Market

The demand for wireless charging is growing mostly due to increasing consumer awareness as more mobile devices are being launched with embedded wireless charging technology. In addition, the growth can also be attributed to insufficient availability of electric sockets in public places and malfunctioning ports due to high usage. We find that the 15W Qi-based applications are prevalent in automotive applications for which we provide a complete ecosystem including functional safety and security solutions. Additionally, we also support consumer applications for wireless charging.

Wireless charging is a reliable and convenient technology to power and charge electrical devices. In addition, it is now highly efficient and comparatively cost-effective and safer compared to the traditional charging systems due to elimination of physical connectors and cables. Furthermore, it maintains continuous transfer of power to ensure devices are readily available for use. Our dsPIC DSC reference designs are a convenient and ideal way for developers to get to market faster with a Qi-certified solution. Our solutions are flexible and customizable to meet the needs of every developer. Our expert applications engineers and FAE teams help bring your designs to market quickly while mitigating risk.

Tags/Keywords: Automotive and Transportation