We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AVR® XMEGA Microcontrollers


Atmel, acquired by Microchip in 2016, originally developed the ATxmega family of microcontrollers (MCUs). Microchip now offers ATxmega MCUs, which run up to 32 MHz and deliver a combination of real-time performance, high integration and low power consumption.  

AVR XMEGA MCUs include features like 2 Msps pipelined ADC, AES and DES encryption, DMA, Advanced Waveform Extension (AWeX), USB, Configurable Custom Logic, LCD controller, battery backup system and more.

New AVR MCU families include features like the Peripheral Touch Controller (PTC), integrated op amps and level shifters, Configurable Custom Logic (CCL), USB and more.

Atmel AVR XMEGA Microcontrollers