LORA(R) TECHNOLOGY EVALUATION KIT - 800 | Microchip Technology

Part Number: DV164140-1

LORA(R) TECHNOLOGY EVALUATION KIT - 800


  • Everything needed to develop a LoRaWAN Network
  • 868 MHz Evaluation Kit
  • Includes a 6-channel Gateway and two Motes
  • Local LoRaWAN Network/Application Server
  • GUI for configuration and testing (Windows, Linux and Mac OS)

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 868 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2483 Mote boards (Part # DM164138).

The gateway uses a local version of the LoRaWAN network server running under Windows so it does not need an external network connection. This creates a self-contained demo network that makes testing the LoRa network quick and easy.

Package Contents
  • LoRaWAN™ Gateway Core board
  • LoRaWAN Gateway Radio daughter card, 868MHz
  • Two RN2483 LoRa™ Motes
  • Ethernet Cable
  • Three USB Cables (Type-A to Micro-B)
  • Three Antennas
  • SD card

Documentation


Software