PIC32MK GP DEVELOPMENT KIT | Microchip Technology

Part Number: DM320106

PIC32MK GP DEVELOPMENT KIT

This board features:

  • 4 CAN 2.0 Ports with Transceivers, 2 supporting DB9 type connectors
  • Dual Full Speed USB supporting simultaneous Host and/or Device, including a USB-C hardware compatible connector
  • Dual mikroBUS™ Click headers supporting the wide array of Click boards™
  • One XC32 Header for supporting Microchip add-on modules for audio and bluetooth
  • 30 Pin general IO header for analog and digital signal connections. 
Additionally this board supports USB Programming and Debug via the on-board PIC Kit On Board (PKOB) eliminating the need for external programming hardware

For DEMONSTRATION SOFTWARE and Board Support Packages, please visit MPLAB HARMONY SOFTWARE FRAMEWORK

Overview


This product is not recommended for new designs. Please consider PIC32MK MCM Curiosity Pro Development Board (EV31E34A).

The PIC32MK GP Development Kit - DM320106 - offers a low cost solution for developers looking to build projects with the PIC32MK series of devices, featuring a rich assortment of CAN, USB, ADC and GPIO type inputs. This board also includes a Soloman Systec SSD1963 graphics driver and 30-Pin connector to enable graphics applications with available LCD panels. 

Documentation


Software