We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATSAMA5D4-XULT

SAMA5D4 XPLAINED ULTRA


  • SAMA5D44-CU running at up to 600MHz
  • 512MBytes DDR2
  • 512MBytes SLC NAND Flash
  • 1x SD/eMMC and 1x MicroSD slots
  • LCD connectors compatible with PDA4301
  • HDMI connector
  • KSZ8081 Ethernet 10/100 PHY and connector
  • Three USB connectors (2 Host + 1 Device)
  • Expansions headers, Arduino DUE, 3.3v Uno R2 & R3, and Mega R3 shield compatible
  • Power measurement straps

Overview


The SAMA5D4 Xplained Ultra is a member of Xplained fast prototyping and evaluation platforms. The board is based on the SAMA5D4 microprocessor and comes with a rich set of ready-to-use connectivity, an LCD and HDMI interface, an embedded debug interface unit, as well as storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as to program and debug it.

Documentation


Title
Document Id
SAMA5D4-XULT Design and Manufacturing Files Read Me Download fd63b725-cb13-4ab7-9d97-a96e4c383c81
SAMA5D4-XULT Design and Manufacturing Files Download 94bcf4e6-6487-46b7-88c9-9d5a73804546
SAMA5D4 Xplained Ultra User Guide Download 1f762e2f-d2d3-4379-b34b-8807c7217b54
ATWILC3000 Linux Platform Porting Guide Using SAMA5D4 Xplained Board Download 1313f5d7-42c8-486b-858a-91416b30221b

Application Notes


Title
Date
Document Category
Using Display Module TM7000 on SAMA5D4 Xplained Ultra Board 10 Dec 2016 Link Application Notes