We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT88CKECC-AWS-XSTK-B

ZERO TOUCH PROVISIONING KIT FOR AWS IOT RELEASE B


  • Complete development and prototyping platform on AWS IoT service Includes three CryptoAuthed Xplained Pro Rev B (ATCRYPTOAUTH-XPRO-B) add-on boards, each containing a generic ATECC508A and ATECC608A.
  • Automatic Configuration and Provisioning of the ATECC508A or ATECC608A devices..
  • An OLED1-XPRO  board that demonstrates operability through the cloud environment through the use of LEDs and switches.
  • Secure Root and Signer Provisioning Scripts
  • Generic ATSAMG55 Xplained Pro development board running FreeRTOS
  • ATWINC1500 Wi-Fi module on Xplained Pro development board with integrated TLS stack.
  • CryptoAuthLib library commands are already setup

Overview


The Microchip Zero Touch Secure Provisioning Kit for AWS IoT helps designers to quickly and securely develop IoT devices that are in compliance with the AWS security regulations. These regulations state that a device must use mutual authentication with a remote server to be authorized on the AWS cloud.

Meanwhile, a robust authentication must also ensure a complete isolation of the system credentials such as private keys from the application core to avoid leaving backdoors opened to software loop holes. In addition, the software is as secure as the user's skillset is in security. Human users and software can often be one of the easiest targets for a hacker as they are the least reliable elements. Incorporating Microchip pre-configured ATECC508-MAHAW or ATECC508ASSHAW CryptoAuthentication devices into a system is a very secure method to connect to the AWS IoT service. It leaves the whole handling of certificate and private key manipulation to Microchip secure provisioning factories in addition to keeping crendentials away from software and users.

The ATECC508A and ATECC608A devices in the kit are generic devices. Starting with the upgraded Zero Touch Provisioning Kit for AWS IoT Version B and benefit from the new configuration and provisioning scripts (Python based) and AWS IoT account configuration scripts (using Cloudformation).

This version B of the kit comes with an easier onboarding process to generate certificates and provision them into the CryptoAuthentication device using Python scripts. In addition, the user will have access to a CloudFormation script to generate a web UI reflecting the I/O of the kit and utilize it as a foundation to develop virtually any sensor based use cases. In addition to the ATECC508A and ATECC608A devices, the kit includes a Cortex-M4 ATSAMG55 and Wi-Fi ATWINC1500 using FreeRTOS and the ATWINC1500 integrated TLS stack.

Please Note: The previous version of this kit (Rev 2) Only supported the ATECC508A and came with a preconfigured version of this device.

Latest software can be located on Github:  AWS IoT Zero Touch Secure Provisioning

Package Contents
  • 3 - CryptoAuth-XPRO-B boards (Includes ATECC508A and ATECC608A)
  • ATSAMG55 XPRO board
  • ATWINC1500 XPRO board
  • ATOLED1 XPRO board
  • USB to mini USB cable
  • Product Information Card  

Software


Title
Date
AWS IoT Zero Touch Provisioning Download 20 Aug 2020

Additional Resources


Getting Started

 

  • Getting started guide is available HERE which will guide you through the AWS IoT account setup and the provisioning of the ATECC508A. 
  • Access the code on GitHub HERE including the provisioning scripts for the ATECC508A (Python based) and the AWS IoT account setup scripts (using CloudFormation from AWS).

 

 

Examples

AWS IoT re:Invent 2016 Video

Watch this VIDEO from AWS re:Invent 2016 in Las Vegas on what AWS says about the ATECC508AMAHAW