We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: Qi-Wireless-Charging-LED-Lantern

REFERENCE DESIGN - QI® WIRELESS CHARGING LED LANTERN


Overview


The Microchip Qi wireless LED lantern is a lighting solution with wireless charging capabilities. It is able to draw up to 5W from a base station and charge a Li-Ion battery at 1A.

Battery charging is achieved using a bi-directional synchronous buck converter. The same converter can boost the battery voltage to drive a dimmable string of 3 LEDs at 200mA. A single 8 bit microcontroller manages the Qi communication, battery charging and LED driving, consequently simplifying the device and lowering the cost. Adding wireless charging capabilities to a portable lighting solution enables sealing the device and creating a water-proof or weather-resistant product.

For additional details and design files please visit the reference design page.