We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MIC28512-1YFL-EV

MIC28512-1YFL EVALUATION BOARD


Refer to User Guide.

Overview


The MIC28512 eval board is used to demonstrate the features of the MIC28512, a synchronous step-down regulator featuring unique adaptive on-time control architecture with integrated power MOSFETs. The MIC28512 operates over an input supply range of 4.6V to 70V, and can be used to supply up to 2A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1% from 0°C to 85°C. The device operates with a programmable switching frequency from 200kHz to 680kHz (nominal). The MIC28512 evaluation board requires only a single power supply with at least 5A current capability. For applications where VIN is less than +5.5V, the internal LDO can be bypassed by tying VDD to VIN.

Documentation


Title
Document Id
MIC28512-1YFL-EV - BOM Download a42a9dca-f25f-4001-830a-4ac743815093
MIC28512-1YFL Evaluation Board User Guide Download 4c827362-89f2-4421-b5ff-fdf5503998e7