We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB7206

USB7206C USB3.2 GEN 2 6-PORT SMARTHUB EVB


  • USB7206C in a 100-pin QFN RoHS-compliant package 
  • USB 3.2-compliant (Gen2 operation) 
  • USB 2.0-compliant (HS, FS, and LS operation) 
  • USB Gen2 Type-B upstream port 
  • Six downstream USB ports: Five Gen2 and one USB 2.0-only downstream ports 
  • All downstream ports support individual port power and overcurrent sense 
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port) 
  • Onboard SPI Flash for external downloadable firmware 
  • Operates from a single-voltage (+12.0V, regulated) external power supply 
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I²S™ Audio Codec, USB-to-I²C 

Overview


The EVB-USB7206 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7206C, a 6-port SuperSpeed+ (SS+) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7206C into the user’s design.

The EVB-USB7206 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7206 is also compliant with USB 3.2 Gen2 on the upstream port and on 5 of the downstream ports. The sixth downstream port only support USB2.0.

The EVB-USB7206 platform also supports battery charging on all six downstream ports (maximum of 10A; see Note 1) at any one time. The EVB-USB7206 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7206 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7206 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Package Contents

• EVB-USB7206 Evaluation Board

Documentation


Title
Document Id
EVB-USB7206 Evaluation Kit Users Guide Download 3c9a6d74-3e3e-4993-a0f3-81c9ce21e11d
EVB-USB7206 Schematics, PDF Download 3b6f4b34-01cc-430e-927e-4bbfec03eca7
EVB-USB7206 Bill of Materials Download 2d587b69-4fa4-4f2b-bad3-72068656ae1d
EVB-USB7206 Schematics, Altium Download 52f87ef4-f247-4833-8dbc-4b67f9252b1d
EVB-USB7206 Gerber Files Download 1c229240-2d3d-4527-96b4-54b73e9ac110
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723

Silicon Products

Product
Title
Product
Title
USB7206C 6-Port SS+ / SS / HS USB Gen2 SmartHub USB7206C 6-Port SS+ / SS / HS USB Gen2 SmartHub