We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV14C17A

INTEGRATED GRAPHICS AND TOUCH (IGAT) CURIOSITY EVALUATION KIT

  • MCU - SAME51 · 64 pin · 1024kB flash · 256kB SRAM
  • Arm® Cortex®-M4 Core Processor
  • Display Interface - 8-bit parallel 8080
  • Display - 3.5 inch, 480 x 320 pixels
  • QSPI
  • Touch Sensor Interface - Based on existing touch channel count from included RockTech display - 7x5
  • Other Peripherals - x1 USB, x2 SERCOM, x1 CAN, nEDBG + Debug UART

Overview


The Integrated Graphics and Touch (IGaT) Curiosity Evaluation Kit uses the SAME5x 32-bit microcontroller from Microchip Technology to implement a minimized chip-count graphics and 2D touch screen solution for cost-sensitive applications without performance compromises. This innovative system of hardware platform and software libraries will demonstrate how to easily craft human-machine interfaces for a variety of applications without the need for an external touch controller.

This design is ahead of all other Arm® Cortex®-M4 touch and graphics solutions on the market because it eliminates the need of a dedicated touch controller and the need for tuning the controller, reducing cost and complexity.

All firmware, including the graphics and touch library and demo applications, is publicly available through the integrated MPLAB® Harmony v3 Framework.

Documentation


Title
Document Id
SAM E51 IGaT Preloaded Application Firmware Download fe3a3432-8a2e-4dfc-937c-2daddb3e13bb
SAM E51 IGaT Curiosity Board Design Documentation Download 498ccab2-c39e-4b9f-a53c-f74a5e153b77
SAM E51 Integrated Graphics and Touch Curiosity Evaluation Kit User Guide Download c239c2f3-16ee-46c2-97d1-09ce7e047f6c
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
Digit Recognition AI/ML Application on SAM E51 IGAT CURIOSITY EVALUATION KIT Using MPLAB® Harmony v3 Link def9933c-8490-4a19-852f-4b3460812f0a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Barcode Scanner Application using SAM E51 Integrated Graphics & Touch (IGAT) Curiosity Evaluation Kit Download 26 Oct 2023
More application demos on INTEGRATED GRAPHICS AND TOUCH (IGAT) CURIOSITY EVALUATION KIT and other Development Boards/Kits having the same part number (ATSAME51J20A) 18 Jul 2024 Link

Additional Resources


Visit our IGaT's  Reference Design and Solution page and learn how to create a low cost GUI with touchscreen using our IGaT Curiosity Evaluation Kit.