We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM164141

MPLAB® XPRESS PIC16F18345 EVALUATION BOARD


  • Integrates seamlessly with MPLAB Xpress cloud-based IDE and MPLAB Code Configurator for the quickest development cycle

 

  • On-Board PIC16F18345 MCU Application Processor

 

  • Integrated Drag-and-Drop Programmer with USB Interface- no drivers required!

 

  • Compact footprint offers flexibility during prototyping phase



Visit our MPLAB Xpress Cloud-based IDE homepage to Login and for all other relevant information.

Overview


Offering a streamlined way to get started with the PIC16F1835 product family, this MPLAB Xpress board features a robust portfolio of Core Independent Peripherals (CIPs) that can be mixed and matched to perform a wide variety of functions without the core. The inherent power conserving functionality of the PIC16F1835 (Idle/Doze modes, Peripheral Module Disable, and eXtreme Low-Power) allows it to lend itself to various applications including consumer electronics, Internet of Things (IoT) and wearable technology.

 

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress Evaluation Board (DM164141) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.

Crafted for Cloud-Based Development


The MPLAB Xpress PIC16F8345 Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.


Drag-and-Drop Programming

Programming the MPLAB Xpress PIC16F18345 Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.

Package Contents

MPLAB Xpress PIC16F8345 Evaluation Board

Documentation


Title
Document Id
MPLAB Xpress Evaluation Board User Guide Download b0467738-dba4-48ab-afc0-7b23a8737f28
MPLAB® Xpress Quick Start Guide for MPLAB Xpress Evaluation Boards Download b1fe8c3d-7ce6-43e5-9eaa-4d768e1c5093
PIC16F183XX and PIC16F188XX Sell Sheet Download 496281db-5a82-4fa6-99d6-cc66f425a429