We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM160232

SERIAL MEMORY SINGLE-WIRE EVALUATION KIT


 Supports Microchip’s Single-Wire Interface (SWI) protocol (AT21CS Series Serial EEPROMs)
- Only two pins are needed to access the device (SI/O and GND)
- Device family is self-powered via pull-up voltage on the SI/O signal


 Variable Socket VPUP Voltage
- Internal variable voltage from 1.7V to 3.6V or 2.7V to 4.5V

 Includes SWI Graphical User Interface (GUI)
- Supports Windows®7 or higher operating systems
- Utilizes USB interface to communicate with user's PC

 Supports USB Base Board firmware update via the FLexible In-system Programming (FLIP) Software Utility
- For more details on the software utility, refer to FLIP Software Utility

 Contains AT90USB1287, 8-bit AVR® Microcontroller
- 128KB Flash, 64-pin, USB controller

Overview


The Serial Memory Single-Wire Evaluation Kit (DM160232) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of the AT21CS Series Serial EEPROM devices. The included Graphical User Interface (GUI) makes it easy for engineers and developers to configure and evaluate single-wire Serial EEPROMs, shortening the overall development time needed to bring new designs from prototype to production.

Supported Devices:

Device Part Number Protocol Package Type Voltage Range Communication Speed
AT21CS01-STUM##-T Single-Wire 3-Lead SOT23 1.7V - 3.6V 15.4 or 125 kbps
AT21CS11-STU##-T Single-Wire 3-Lead SOT23 2.7V - 4.5V 125 kbps

 Note: ## indicates one of eight slave address combinations. Please see the corresponding device data sheet for more information about these slave address combinations.

Package Contents

The Serial Memory Single-Wire Evaluation Kit includes the following:

  • SWI Socket Board (02-10681)
  • USB Base Board (02-10682)
  • Various AT21CS Series devices, with one installed in the SWI Socket Board's SOT23 socket
  • Important Information Sheet
System Requirements

For the Serial Memory Single-Wire Evaluation Kit to function properly, the following hardware and software requirements must be met:

  • PC compatible system
  • An available USB port on PC
  • At least 1.8 MB of free disk space
  • Windows®7 or greater Operating Systems(1)
    • Note 1: Testing has been performed on a 64-bit Windows®10 operating system.

Documentation


Title
Document Id
DM160232 Serial Memory Single-Wire Evaluation Kit User’s Guide Download dc5a14c9-b87d-4a9a-9c8d-992dd44e9e79
Serial Memory Single-Wire Evaluation Kit Quick Start Guide Download 10905199-78eb-42cf-a968-18279407962c
SWI Socket Board Schematic Download 9cf631f2-95df-43b7-bb34-bc54baef2fc6
USB Base Board Schematic Download 7e93238d-1a1e-46f9-8df6-78082b1ce223

Application Notes


Title
Date
Document Category
AN5344 - Analyzing Single-Wire Protocol with Saleae’s Logic Software 26 Mar 2024 Link Application Notes

Software


Title
Date
Memory_Xplorer_1.1.0_x64_en-US.exe Download 17 Mar 2025

Silicon Products

Product
Title
Product
Title
AT21CS01 Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number AT21CS01 Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number
AT21CS11 Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number AT21CS11 Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number