We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: atpowerdebugger

POWER DEBUGGER


  • Supports UPDI, JTAG, SWD, PDI, TPI, aWire, SPI and debugWIRE interfaces
  • Two independent measurement channels measuring both voltage and current simultaneously - One high resolution channel that can measure 100nA to 100mA and one lower resolution channel that can measure 1mA to 1A.
  • Adjustable power supply that can be used to power the target application - Voltage adjustable between 1.6V and 5.5V. Can deliver up to 100mA
  • USB feed-through connection for easy measurement of current consumption of USB powered target board
  • 1.62 to 5.5V target operation
  • USB powered
  • Provides both ARM Cortex Debug Connector (10-pin) pin-out and AVR JTAG connector pin-out
  • CDC virtual COM port interface
  • Atmel Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source

Overview


Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of a design.

Power Debugger also includes a CDC virtual COM port interface as well as Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source.

The Power Debugger is a CMSIS-DAP compatible debugger which works with MPLAB XAtmel Studio 7 and other frontend software capable of connecting to a generic CMSIS-DAP unit. The Power Debugger streams power measurements and application debug data to Data Vizualiser for real-time analysis.

Power Debugger kit contents:

  • Main unit with plastic back-plate
  • 2xUSB cable
  • 10-lead squid cable
  • Flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • Adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
  • 20-pin 100mil jumper cable
Package Contents
  • Main unit with plastic back-plate
  • 2xUSB cable
  • 10-lead squid cable
  • Flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • Adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
  • 20-pin 100mil jumper cable

Documentation


Title
Document Id
DGILib User Guide Download b2683540-2777-4cf9-b8a9-7197b5880684
Power Debugger User Guide PDF | HTML bb15015c-0a14-42e7-895b-945a33217b00
Data Gateway Interface User's Guide Download 216428fa-c18e-47a5-8ea7-740c31b31bf1

Software


Title
Date
DGIlib dll Download 30 May 2018