This product is being phased out and replaced by ATSTK600.
Evaluation kit and development board for the 32-bit AVR AT32UC3C0512C microcontroller featuring Floating-point Unit (FPU), dual CAN interfaces, dual LIN interfaces, Motor Control PWM and ADC, USB OTG, Peripheral Event System and true 5V I/O.
The UC3C-EK kit facilitates development and makes it easy to evaluate the full potential of the AVR UC3C series.
As a development system, the board provides on-board memory, USB communication interface, CAN and LIN network interfaces and the JTAG programming and debugging interface.
Title
|
Date
|
Document Category
|
|
---|---|---|---|
AVR32831: AVR UC3C Scope Meter and Filtering Demonstration | 10 Dec 2016 | Link | Application Notes |
AVR32798: EXTBT User Guide | 10 Dec 2016 | Link | Application Notes |
AVR4030: AVR Software Framework - Reference Manual | 10 Dec 2016 | Link | Application Notes |
AVR32806: AVR UC3 USB DFU Boot Loader, Version 1.1.0 and Higher | 10 Dec 2016 | Link | Application Notes |
AVR32907: AT32UC3C-EK Getting Started Guide | 10 Dec 2016 | Link | Application Notes |
AVR4029: Software Framework - Getting Started | 10 Dec 2016 | Link | Application Notes |