We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Low-Cost Embedded Wireless Connectivity for Commercial and Smart Home Networks


Developed to enable low-cost, commercial and smart home networks, the MiWi™ protocol is used in applications such HVAC systems and alarm sensors where reliable self-healing mesh networking is needed. The MiWi protocol supports operation in the IEEE 802.15.4 radio PHY in the sub-GHz and 2.4 GHz ISM bands.

The MiWi protocol stack offers a significantly smaller footprint relative to the open standard-based Zigbee® compliant protocol stack. This enables operation in microcontrollers with smaller memory/lower cost. A typical end node requires only 20 KB of code space.

Our MiWi Mesh Stack is available for Microchip Studio, the Integrated Development Platform (IDP) for developing and debugging all AVR® and SAM microcontroller applications. Microchip Studio gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. The MiWi Mesh code is part of the Advanced Software Framework (ASF). Here are some links to other helpful resources:

Single-Chip Solutions that Support the MiWi Protocol in the ASF


Product Description Protocol Support Purchase from Microchip
ATSAMR30M18 Compact shielded 12.7 mm × 11.0 mm module based on the sub-GHz, 802.15.4 ATSAMR30E18A SiP with two regulatory-certified antenna reference designs MiWi Protocol Buy Now
ATSAMR30E18A Single-chip Arm® Cortex®-M0+ based 32-bit microcontroller with low-power sub-GHz transceiver for IEEE® 802.15.4 applications with 256 KB Flash and 32 KB RAM in a 5 × 5 QFN32 package MiWi Protocol Buy Now
ATSAMR30G18A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power sub-GHz transceiver for IEEE 802.15.4 applications with 256 KB Flash and 32 KB RAM in a 7 × 7 QFN48 package MiWi Protocol Buy Now
ATSAMR21E16A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee® applications with 64 KB Flash and 16 I/O pins in a QFN32 package. Zigbee, MiWi Protocol Buy Now
ATSAMR21E17A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee applications with 128 KB Flash and 16 I/O pins in a QFN32 package. Zigbee, MiWi Protocol Buy Now
ATSAMR21E18A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee applications with 256 KB Flash and 16 I/O pins in a QFN32 package. Zigbee, MiWi Protocol Buy Now
ATSAMR21E19A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee applications with 256 KB (512 KB) Flash and 16 I/O pins in a QFN32 package. Zigbee, MiWi Protocol Buy Now
ATSAMR21G16A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee applications with 64 KB Flash and 28 I/O pins in a QFN48 package. Zigbee, MiWi Protocol Buy Now
ATSAMR21G17A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee applications with 128 KB Flash and 28 I/O pins in a QFN48 package. Zigbee, MiWi Protocol Buy Now
ATSAMR21G18A Single-chip Arm Cortex-M0+ based 32-bit microcontroller with low-P\power 2.4 GHz transceiver for IEEE 802.15.4 and Zigbee applications with 256 KB Flash and 28 I/O pins in a QFN48 package. Zigbee, MiWi Protocol Buy Now

Introducing Microchip's WFI32 Wi-Fi 32-bit MCU Module

This video introduces Microchip’s first Trust&GO Wi-Fi® 32-bit MCU, which has market leading MCU functionalities and is pre-provisioned for cloud platforms.