We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

RAID-on-Chip Storage Controllers


Now in their fifth generation, our SmartROC storage controllers offer the industry’s most reliable, secure and high-performance solutions with industry-based management tools to enable unified management across your server and storage infrastructure.

SmartROC 3200 PCIe Gen 4 NVMe/24G SAS/SATA Tri-Mode RAID-on-Chip Controller

SmartROC 3200 PCIe® Gen 4 NVMe®/24G SAS/SATA Tri-Mode RAID-on-Chip Controllers

The SmartROC 3200 family is the industry's most versatile, fully featured and secure full RAID-enabled NVMe/SAS/SATA server storage performance solution. It features a fully integrated PCIe Gen 4 switch capable of ×1 bifurcation, SAS-4 connectivity with Dynamic Channel Multiplexing (DCM), and NVMe capabilities for the next generation of enterprise and cloud data centers. The SmartROC 3200 family introduces built-in hardware root-of-trust, providing the solid foundation needed for safeguarding information. Its trusted platform support includes firmware signing with secure boot and secure update features to ensure firmware integrity and authenticity in the end-to-end value chain.

SmartROC 3200 Features

  • Up to ×16 PCIe Gen 4 to the host
  • Automatic NVMe Gen 4, SAS-4, and SATA detection and link speed negotiation
  • Support for Universal Backplane Management (UBM)
  • Integrated Switchtec™ PCIe Gen 2 (5 GT/s), Gen 3 (8 GT/s), and Gen 4 (16 GT/s) switch support
  • Low latency to NVMe targets in native or RAID modes
  • Up to 32 lanes media support, down to ×1 bifurcation for NVMe
  • Dynamic Channel Multiplexing (DCM) for nearly 100% efficient bandwidth aggregation for all SAS/SATA drive rates over SAS-4 links
  • Secure Key Encryption Key (KEK) management
  • Hardware root-of-trust secure boot and secure update
SmartROC 3100 12 Gbps PCIe Gen 3 SAS/SATA RAID-on-Chip Controller

SmartROC 3100 12 Gbps PCIe Gen 3 SAS/SATA RAID-on-Chip Controllers

The fourth-generation 12 Gbps SmartROC 3100 PCIe Gen 3 controllers offer a comprehensive feature set for enterprise server data storage solutions and best-in-class performance. These highly integrated solutions offer industry-leading low power consumption and several BOM consolidation advantages over competing solutions, resulting in a reduced total cost of ownership. Select models also include support for maxCrypto™ controller-based encryption, currently the industry's only data-at-rest controller-based encryption. The SmartROC 3100 12 Gbps architecture is featured on the 12 Gbps SmartRAID 3100 Series RAID adapters.

SmartROC 3100 Features

  • RAID 0,1, 1, 5, 50, 6, and 60 with hardware acceleration
  • Supports 1 GB, 2 GB, or 4 GB DDR4 memory with speeds up to 2133 MT/s, providing access to volume DDR at top-line performance
  • Compatible with Microchip’s Smart Storage solutions drivers for all major operating systems and Microchip’s Smart Storage Solutions unified management utilities
  • The PM8240, PM8241, PM8237 and PM8236 controllers include two additional 6G SAS/SATA boot ports with RAID 1 support
  • The PM8205, PM8237, and PM8241 controllers include support for maxCrypto controller-based encryption, the industry's only data-at-rest controller-based encryption

Products


Title
SmartROC 3100 Sell Sheet Download

Supporting Collateral: https://pmcs.com/myPMC

SmartROC RAID-on-Chip Controllers