We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Live Chat

Need Help?

Privacy Policy

Continuing to Fuel Data Center Transformation


Our Smart Storage platform consists of our PCIe® Gen 4 SAS-4 tri-mode SmartROC (RAID-on-Chip)  3200 and SmartIOC  (Input/Output Controller) 2200 controllers, and our SmartRAID 3200, SmartHBA 2200, and Host Bus Adapter (HBA) 1200 adapters  our PCIe Gen 3 SAS/SATA SmartROC 3100 and SmartIOC 2100 controllers and our SmartRAID 3100, SmartHBA 2100 and HBA 1100 adapters. With these devices, we offer the industry’s most reliable storage solutions with best-in-class performance, security and manageability for any application need.

NEW! PCIe Gen 4 24G SAS/SATA/NVMe SmartRAID Adapters and Host Bus Adapters (HBAs)


We power the industry’s first PCIe Gen 4 24G SAS/SATA/NVMe™ RAID adapters and HBAs with our fifth generation SmartROC 3200 and SmartIOC 2200 controllers. These RAID adapters and HBAs bring market-leading performance, industry-first capabilities and features such as high-performing NVMe RAID DirectPath technology for low-latency NVMe transactions and Dynamic Channel Multiplexing (DCM) for efficient aggregation. We provide endless design flexibility with the ability to operate NVMe, SAS and SATA storage devices in a single bay and we offer the widest breadth of qualified 24G NVMe/SAS/SATA PCIe board-level solutions, including a 32-port variant.  

All critical data center security needs are delivered with hardware root of trust, Controller-Based Encryption (CBE) and Self-Encrypting Drive (SED) support. New management tools such as support for intelligent backplane management and PLDM/RDE to simplify the implementation of out-of-band management over MCTP/BMC and our common management experience across the Smart Storage platform and tri-mode media allows for faster development and deployment.

Adaptec Family SmartRAID 3200 RAID Cards

Adaptec® SmartRAID 3200 RAID Adapters

SmartRAID 3200 adapters deliver a full RAID feature set that includes:

  • The industry's first 24G SAS adapter support for industry-standard SAS-4 connectiv­ity
  • Support for both ×8 and ×16 PCIe Gen 4 host interface adapters with 32, 16 and 8 media-facing port variants for internal and external tri-mode connectivity
  • Integrated PCIe switch that enables DirectPath technology for the industry's lowest latency and highest bandwidth NVMe solution with the flex­ibility to support ×1-, ×2-, ×4- and ×8-wide NVMe SSDs
  • Best-in-class ultra-performance adapters with a ×16 host interface which doubles the bandwidth to 29.6 GB/s (four times that of the previous generation)
  • Ultra-performance adapters support up to 11.7 GB/s throughput on RAID 5 redundant writes (45% higher than 72-bit products) and 17 Gbps throughput on NVMe CBE-enabled logical devices using maxCrypto™ encryption
  • Our Dynamic Channel Multiplexing (DCM) technology aggregates expander-attached SAS or SATA hard drives onto 24G SAS infrastructure with near 100% link efficiency for unparalleled through­put that supports all media types
  • Support for Intel VPP intelligent backplane management and UBM standards to simplify integra­tion and enhance product flexibility for system integrators
Adaptec Family SmartHBA 2200 and HBA 1200 HBAs

Adaptec SmartHBA 2200 and HBA 1200 Host Bus Adapters (HBAs)

SmartHBA 2200 and HBA 1200 adapters deliver a comprehensive feature set including:

  • Widest breadth of qualified 24G NVMe/SAS/SATA PCIe board-level solutions, including an HBA 1200 32-port variant
  • The industry's first 24G SAS HBA support for industry-standard SAS-4 connectiv­ity
  • Combination of full-featured, high-performance HBA functional­ity with basic RAID hardware with the SmartHBA 2200
  • Superior performance enabling up to 29.6 GB/s throughput and 3.5M+ IOPs and 4K Read Writes (RR)
  • Our DCM technology aggregates expander-attached SAS or SATA hard drives onto 24G SAS infrastructure with near 100% link efficiency for unparalleled through­put that supports all media types
  • Integrated PCIe switch that enables DirectPath technology for the industry's lowest latency and highest bandwidth NVMe solution with the flex­ibility to support ×1, ×2, ×4 and ×8-wide NVMe SSDs
  • Support for Intel VPP intelligent backplane management and UBM standards to simplify integra­tion and enhance product flexibility for system integrators

NVMe Done Right!

Our PCIe Gen 4- 24G SAS-4 Tri-Mode SmartROC 3200 and SmartIOC controllers and SmartRAID 3200, SmartHBA 2200, and HBA 1200 adapters are ideal for enabling PCIe Gen 4 storage capabilities for hyper­scale applications, such as SMB and enterprise storage, with proven reliability. Offering maximum bandwidth, Input/Output Operations Per Second (IOPS) and endless data center design flexibility with the ability to operate SAS, SATA and NVMe storage devices in a single bay, these devices can meet the demands of the diverse and growing enterprise storage market.

PCIe Gen 4 SAS-4 Tri-Mode SmartROC 3200 and SmartIOC 2200 Controllers


Our fifth-generation SmartROC 3200 and SmartIOC 2200 controllers are the industry's most versatile, fully featured and secure SAS/SATA/NVMe server storage performance solutions, offering industry-first capabilities and features such as performant NVMe™ RAID, DirectPath technology for low-latency NVMe transactions, and Dynamic Channel Multiplexing (DCM) for efficient aggregation.

SmartROC 3200 RAID-on-Chip Tri-Mode Controllers

SmartROC 3200 RAID-on-Chip Tri-Mode Controllers

SmartROC 3200 RAID-on-chip controllers provide a fully integrated PCIe Gen 4 switch based on Switchtec™ technology for minimum latency and maximum performance when connecting to NVMe media. Capable of bifurcations from x1 to x8 when connecting to storage, the SmartROC 3200 is ready for all performance grades and configurations of NVMe SSDs. The SmartROC 3200 supports RAID and controller-based encryption for PCIe Gen 4 NVMe SSDs, SAS-4 media and SATA media. 

SmartIOC 2200 I/O Tri-Mode Controller

SmartIOC 2200 I/O Tri-Mode Controllers

SmartIOC 2200 controllers provide a comprehensive feature set for enterprise server data storage solutions and best-in-class performance. These highly integrated solutions offer up to ×16 PCIe connectivity to the host, up to 32 storage lanes and advanced manageability through industry-standard interfaces. As with all of our Smart Storage solutions, drivers for all major operating systems and a comprehensive set of management tools (including a GUI and CLI) are available, enabling unified management across your server and storage infrastructure. 

Adaptec PCIe Gen 3 SAS/SATA SmartRAID 3100, SmartHBA 2200 and HBA 1100 Adapters


Adaptec SmartRAID 3100, SmartHBA 2200, and HBA 1100 Adapters

Adaptec SmartRAID 3100, SmartHBA 2200, and HBA 1100 Adapters

 SmartRAID, SmartHBA and HBA SAS/SATA adapters offer the industry’s most reliable, secure, low-power and high-performance storage solutions. They deliver substantial reductions in operating costs and significant power savings when compared to alternative solutions at equivalent port densities. Unique features—such as maxCache, which allows for Solid State Storage Drives (SSDs) to be configured as cache, and Zero-Maintenance Cache Protection (ZMCP), which enables instant cache protection—also maximize performance. Our entire portfolio leverages core IP with consistent tools and broad compatibility across the product platform to make our solutions easy to deploy and manage.

  • Power: Up to 35% power savings vs. competing solutions and over 40% lower power than prior-generation products
  • Performance: Over 1.7M 4K random read IOPS, a 70% increase over prior-generation products
  • Quality and reliability: Smart Storage stack IP has been deployed on over 30 million servers
  • Familiar tool chains: GUI, CLI and pre-boot tools consistent with prior-generation products
  • Rich portfolio: Broadest portfolio of SKUs provides optimal solution mix for varied storage needs
  • Compatibility: Broad operating system support including inbox drivers
  • Embedded BMC management Firmware: AMI MegaRAC® SP-X firmware integration enables seamless remote management capabilities including platform status, diagnosis and recovery
Adaptec SmartRAID 3162-8i /e

Adaptec SmartRAID 3162-8i /e:  Technology Leadership with Data Encryption

Solutions for data-at-rest encryption are now a security requirement in many market segments such as healthcare, finance, e-commerce, federal government branches and insurance. These markets constitute a significant overall percentage of the deployed storage. Data center managers face the challenge of safeguarding data while still meeting continually increasing performance demands for large-scale applications, such as web serving, file serving, databases, Online Transaction Processing (OLTP), machine learning and High-Performance Computing (HPC).

The SmartRAID 3162-8i /e, with our maxCrypto™ controller-based encryption, delivers data protection with little to no impact on latency or I/O performance. The 3162-8i /e offers superior advantages over Self-Encrypting Drives (SEDs) and integrates seamlessly into existing storage infrastructures, allowing data center managers to deploy a uniform, scalable encryption strategy across the enterprise.

  • First SmartRAID solution with fully integrated ZMCP including onboard supercap to enable cache protection without requiring extra space in the server
  • maxCache 4.0 caching software
  • maxCrypto controller-based encryption with local key management
  • RAID levels: 0, 1, 5, 6, 10, 50, 60, 1 ADM and 10 ADM
  • 12 Gbps and 6 Gbps compatibility with HDD or SSD SAS/ SATA devices 
Adaptec SmartRAID 3100E RAID Adapters

Adaptec SmartRAID 3100E RAID Adapters

The entry-level Adaptec SmartRAID 3100E RAID adapters are a cost-effective hardware RAID solution. They have been added to our trusted Smart Storage platform to support deployments that use fewer drives and can benefit from caching capabilities but do not need the full cache backup or advanced RAID levels of our full-featured RAID adapters. Some key benefits include:

  • Accelerated storage with up to 2 GB of high-speed DRAM cache
  • Significant power savings as compared to competing solutions
  • RAID levels 0, 1, 10, 1 ADM, 10 ADM
  • Consistent drivers, firmware and management tools for seamless integration
  • Ideal for computing and graphical applications, simple storage subsystems, testing servers, Point-of-Sale (POS) terminals/kiosks and monitoring all types of system and manufacturing operations

Smart Storage Platform Products


Documentation


Title
SmartIOC 2100 Sell sheet Download
SmartRAID 3100E Sell Sheet Download
SmartROC 3100 Sell Sheet Download
Zero-Maintenance Cache Protection Technical Brief Download
Adaptec SmartStorage maxCrypto - Superior Data-at-Rest Encryption Download
Using SMR Drives with Smart Storage Stack-Based HBA and RAID Solutions Download
Hardware RAID versus Software RAID - Which Implementation is Best for my Application White Paper Download
Adaptec SmartRAID 3100 Download
Adaptec 1100 Sell sheet Download
Adaptec SmartRAID 3162 Download
Adaptec HD Cables Download
Adaptec® Storage Board Solutions Brochure Download
Adaptec SmartHBA 2100 Download

Smart Storage Platform