We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

SXP SAS Expander Features 


Extending our leadership in server and storage interconnect, we offer the world’s lowest-power, highest-density and highest-performance SAS expanders. These solutions provide unparalleled performance and scalability for today’s hyperscale data centers, enterprise servers and storage systems.

Our unparalleled Dynamic Channel Multiplexing (DCM) technology reach nears 100% efficient bandwidth aggregation for all SAS/SATA drive rates over SAS-4 links and our Software Development Kit (SDK) provides an array of features and an extensive set of APIs to enable developers of hyperscale data centers, OEMs and ODMs to create customized, differentiated, secured solutions.

SXP 24 Gbps SAS-4 Expanders


In Production

The SXP 24G family delivers a higher port density to enable lower-power cold storage solutions, connectivity to high-performance MultiLink SAS™ drives, and more cost-effective solutions for a diverse set of applications including SAS/SATA JBODs, backplanes, blade servers and switches. Designed to take advantage of the higher bandwidth provided by new SAS-4 HBA/RAID solutions, the SXP 24G family provides an efficient backbone to improve performance, power and cost for applications using SAS 6G/12G/24G and SATA 3G/6G Solid-State Drives (SSDs) and Hard Disk Drives (HDDs). Our Dynamic Channel Multiplexing (DCM) feature provides ultra-high efficiency to SAS/SATA targets through bandwidth aggregation over SAS-4 links when they are connected to our SmartROC 3200 and SmartIOC 2200 controllers. We offer a Software Development Kit (SDK) that provides an array of features and an extensive set of APIs to enable developers of hyperscale data centers, OEMs and ODMs to customize and differentiate their solutions. To ensure that these differentiated solutions are secure, the SXP 24G includes built-in hardware root-of-trust, providing the solid foundation needed for safeguarding information. The SXP 24G family's trusted platform support includes firmware signing with secure boot and secure update features to ensure firmware integrity and authenticity in the end-to-end value chain.

Features

  • DCM for nearly 100% efficient bandwidth aggregation for all SAS/SATA drive rates over SAS-4 links
  • Hardware root-of-trust secure boot and secure update
  • ChipLink tool provides a full suite of end-to-end diagnostics for development, test and debug
  • Field-proven SDK preserves your investment in previous generations of Microchip SAS expanders
SXP 24 Gbps SAS-4 Expander

SXP 12 Gbps SAS-3 Expanders


Our industry-leading SAS expander products offer superior signal integrity, integration, port density and performance. All our SAS expanders also feature a rich and robust customizable SDK for enclosure management, system-level diagnostics and monitoring that offers you a clean migration path for your code between product generations.

Features

  • Low-cost solution ideal for density-optimized servers requiring direct connectivity to up to 24 SAS and/or SATA HDDs and SSDs
  • High I/O transaction and high-bandwidth solution with up to eight internal or eight external ports for a RAID adapter or HBA
  • High scalability with up to eight external ports for storage expansion to JBODs
  • Supports 12 Gbps data rates and is backward compatible to 6 Gbps
  • Low power consumption reduces energy consumption and maintenance costs
  • Low-profile MD2 form factor
SXP 12 Gbps SAS-3 Expander

SAS Expanders (Discrete)


Documentation


Title
SXP 24 Gbps SAS Expander Family Sell Sheet Download
SXP 12 Gbps SAS Expander Family Sell Sheet Download

Supporting Collateral: https://pmcs.com/myPMC

ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows developers to monitor, configure, and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features that accelerate overall time-to-market for your design.