We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Big data just got easy. If you are developing storage systems for enterprise and cloud data centers, providing effective data access, storage and protection is crucial to your success. We are leading the way in data center transformation, offering innovative products and solutions for today’s and the next generation of PCI Express® (PCIe®), 24G SAS and NVM Express® (NVMe®) technologies. These solutions are designed to improve server storage performance, reliability and security while reducing overall power. 

SmartROC RAID-on-Chip Controllers

SmartROC RAID-on-Chip Controllers offer the industry’s most reliable, secure and high-performance storage controller solutions. Built on the Smart Storage platform, SmartROCs significantly reduce operating costs and offer substantial power savings as compared to alternative solutions at equivalent port densities. SmartROCs also offer advanced and unique features such as maxCrypto™ controller-based encryption and are the foundation for Adaptec® SmartRAID adapter solutions.

SmartIOC I/O Controllers

SmartIOC I/O SAS controllers provide reliable, ultra-high-performance Host Bus Adapter (HBA) functionality with industry-leading low-power operation. The SmartIOC family provides unparalleled flexibility along with a broad range of standard features designed to meet the most demanding server storage applications. SmartIOCs include support for maxCrypto controller-based encryption, and they are featured on the Adaptec SmartHBA and HBA Host Bus Adapter solutions. 

Tachyon® Protocol Controllers

The Tachyon SPCve and SPCv controllers provide an efficient and scalable architecture that enables industry-leading system performance. They provide application-programming environments that are compatible with other members of the Tachyon SAS/SATA controller family and Tachyon Fibre Channel controllers, enabling software leverage between controllers and protocols.

SAS Expanders (Discrete)

Our SAS expander products offer superior signal integrity, integration, port density and performance. They feature a rich and robust, customizable Software Development Kit (SDK) for SAS/SATA enclosure management and system level diagnostics and monitoring.

Flashtec® NVMe Controllers

Flashtec NVMe controllers enable designers of the world’s leading enterprises and data centers to create the highest-performance SSDs using next-generation NAND technologies. These controllers support the standard NVMe host interface in a variety of form factors at a wide range of capacity points and random read/write operations. They perform all Flash management operations on chip while using minimal host processing and memory resources.

Switchtec™ PCIe Switches

Switchtec PCIe switches are engineered to scale PCIe Flash in high-performance, robust storage systems, providing the industry's highest-density, lowest-power and most resilient switches. We offer the first programmable PCIe switch, which features an integrated processor.  Switchtec PCIe switches are ideal for data centers, storage, communications, defense and industrial applications.

Adaptec® SmartRAID Adapters

Our comprehensive, secure SmartRAID adapter portfolio ranges from the industry’s lowest power 12G SAS/SATA PCIe Gen 3 RAID adapters to the industry’s first, highest-performing 24G SAS/SATA/NVMe PCIe Gen 4 RAID adapters. Our full-featured SmartRAID 3200 RAID adapters offer connectivity solutions with maximum bandwidth, Input/Output Operations Per Second (IOPS) and endless data center design flexibility with the ability to operate SAS, SATA and NVMe storage devices in a single bay. With these features, you can easily meet the demands of the diverse and growing enterprise storage market.

Adaptec Host Bus Adapters (HBAs)

Our secure Adaptec HBA portfolio offers HBA adapters ranging from the industry's lowest power 12G SAS/SATA PCIe Gen 3 HBAs to the industry’s first, highest- performing 24G SAS/SATA/NVMe PCIe Gen 4 HBAs. Our SmartHBA adapters combine uncompromised HBA functionality with the basic cacheless RAID support required for multi-path IO and SDS applications. Our SmartHBA 2200 and HBA 1200 adapters offer maximum performance and endless data center design flexibility with the ability to operate SAS, SATA and NVMe storage devices in a single bay. 

Adaptec SAS Expander Adapter

The Adaptec 12 Gbps 82885T SAS expander offers 36 ports in a scalable connectivity/fan-out option for additional drives (SSDs/HDDs) when used in conjunction with a SAS/SATA RAID adapter or SAS/SATA HBA.

Adaptec SAS/SATA and NVMe HD Cables

Adaptec SAS/SATA and NVMe cables are the ideal accessories for RAID adapters and Host Bus Adapters (HBAs) to ensure optimal deployment for your storage solution.