We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Design Reliable Smart Systems with High-Precision, Small-Package Sensors


Are you building a system that needs to measure real-world data accurately and reliably to make intelligent, real-time decisions? Our large portfolio of sensors measure data from the analog world and deliver it to the digital world. These sensors feature high-accuracy, low-power performance, real-time protection, robust interfaces and compact packages to satisfy the requirements of industrial, automotive, consumer, data center and communications applications. Their high accuracy makes them an excellent choice for high-precision applications, while their small packages and low power consumption make them ideal for hand-held or battery-powered devices. Explore our different types of sensors to find the most cost-effective and space-saving option to suit your specific design requirements.

CO and Smoke Detector ICs

Save time and costs with our large portfolio of low-power and cost-effective ionization and photoelectric smoke detector ICs and CO detector companion ICs.

Current Sense Amplifiers

Create robust current monitoring designs that work across a variety of environmental conditions and applications with our flexible, high-precision solutions that feature a zero-drift architecture.

Power/Current Monitors

Get ahead of the thermal curve using devices that integrate both current and temperature sensors.

Inductive Position Sensors

Use these sensor interface ICs to accurately measure linear and angular/rotation movement in a variety of automotive, industrial, aerospace and commercial applications.

Motor Drivers

Select our motor drivers for your Brushed DC (BDC), Brushless DC (BLDC) and stepper motor applications, even those that need to withstand high-temperature "under-the-hood" conditions.

Temperature Sensors

Choose from our selection of single- and multi-channel temperature ICs that offer flexible options to meet the specific requirements for monitoring heat in your application.

Sensor Interface ICs

Simplify your development process and accelerate time to market with our innovative, integrated plug-and-play solutions to precisely measure a thermocouple’s microvolt-level signal and convert it to degrees Celsius.

Advanced Sensor Interfacing and Control With dsPIC33 DSCs


Our high-performance dsPIC33 Digital Signal Controllers (DSCs) can be combined with our sensors to create advanced sensor interfacing and control applications. They offer a high-performance Central Processing Unit (CPU) with a Digital Signal Processor (DSP) engine for deterministic and real-time response and a high level of integrated analog, safety and security features. 

Reference Designs


Thermal Management


Title Part Number Devices Supported
MCP9600 Thermocouple EMF voltage to degree Celsius with +/-1C accuracy ADM00665 MCP9600
Thermocouple Auto-Zeroed Reference Design MCP6V01RD-TCPL MCP6V01, MCP9800
Thermocouple Reference Design TMPSNSRD-TCPL1 MCP3421, MCP9804
MCP6SX2 PGA Thermistor MCP6SX2DM-PCTLTH MCP6S22, MCP6S92
MCP9700 Thermistor MCP9700DM-TH1 MCP6S22, MCP9700
MCP9800 Temperature Data Logger MCP9800DM-DL MCP9800, PIC16F6784, 24LC1025
RTD Temp Sensor TMPSNS-RTD1 MCP3301, MCP41010, MCP6S26, PIC18F2550
RTD Reference Design Board TMPSNSRD-RTD2 MCP3551, MCP9804, PIC18F2550

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.