We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Silicon Carbide (SiC) and IGBT Gate Driver Solutions


Our configurable mSiC™ gate drivers reduce switching losses and improve system power density, providing a superior solution compared to standard analog MOSFET drivers. Incorporating patented Augmented Switching™ technology and robust short-circuit protection, these digital gate drivers are fully software configurable and prevent false faults and mitigate ringing, Electromagnetic Interference (EMI), overshoot and undershoot in SiC and IGBT power modules.

Lower System Cost

  • Device redundancy is not required
  • Ability to focus on the next generation of products instead of redesigning
  • No supply interruption of production

Faster to Market

  • Minimize system development time
  • Provide earlier and more revenue
  • Accelerate your innovation process

Lower Risk

  • Higher reliability and system lifetime
  • Lower component count
  • Multiple epi sources and fabs

Highlights


Our fully configurable mSiC gate drivers boost the efficiency and performance of SiC and IGBT power modules by using configurable switching profiles to optimize switching efficiency and device characteristics to meet application requirements. Patented Augmented Switching technology increases robustness and short-circuit protection, prevents false faults, mitigates ringing, reduces Electromagnetic Interference (EMI) and over- and undershoot in SiC and IGBT power modules.

Features

  • Patented Augmented Switching technology​
  • Software configurable
  • Temperature and DC link monitoring
  • Fast short-circuit and overcurrent protection with seven unique fault conditions
  • Module adapter boards available for various topologies

Benefits

  • Faster development time with application-specific tailoring
  • Lower switching losses and reduced thermal demand
  • Reduced voltage overshoot and undershoot
  • Increased system reliability​ with no false faults
  • Reduced EMI and ringing

Our Advantage

  • Rapidly configurable custom-tailored solution
  • Reduce development time
  • Designed for SiC
  • Wide device compatibility 

Featured Products


SiC Plug-and-Play Gate Drivers

62-mm (D3) Plug-and-Play mSiC Gate Driver

  • Optimized for 1200V and 1700V 62-mm (D3) SiC MOSFET modules
  • Software configurable to your application with two level turn-off
  • Compact single-board, top-mount, on-board isolated solution
  • 4.5 kV primary to secondary isolation
3.3 kV XIFM Plug-and-Play mSiC Gate Driver

XIFM Intelligent HV100 Isolated Plug-and-Play mSiC Gate Driver

  • Pre-configured and optimized to work with 3.3 kV HV100/LinPak SiC MOSFET modules
  • Software configurable to your application with turn-on and turn-off 
  • 10.2 kV primary to secondary isolation 
  • Compact three-board stack, on-board isolated solution 
  • Soft Shut Down (SSD) time and voltage level
IGBT Gate Drivers

IGBT Gate Drivers

  • Multi-level turn-off time and voltage level
  • Desaturation time and voltage level
  • Gate drive voltage +15V/−10V
  • Peak gate current ±30A
  • IGBTs up to 3.3 kV
  • Single-channel, 7W output power

Explore SiC Gate Driver Products


Intelligent Configuration Tool (ICT)


  • Quickly and easily characterize new devices
  • Change driver settings from benchtop or in the field with no soldering required
  • Benefit from:
  • Patented Augmented Switching technology profiles
  • Fault reporting
  • Configurable on- and off-gate voltages
  • Adjustable DC link and temperature trip levels
SiC Gate Driver Intelligent Configuration Tool

Gate Driver Development Kits


  • Compatible with 1200V and 1700V SiC power modules
  • Intelligent Configuration Tool (ICT) included
  • Kits available with or without power modules
SiC Development Kits

Design Resources


Accelerate your development journey with our industry-leading hardware and software tools, models, simulations and extensive documentation supporting our mSiC products. Explore our comprehensive selection of time-saving SiC reference designs, development tools and resources.

Experts to Accelerate SiC Design

Need Support?


Are you considering a transition to SiC or do you want more out of your SiC-based design that is already in production?

Let's set up a time to talk.











Contact us for SiC-based Design Support