We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PWM Controllers for Multiple Power Requirements and Design Topologies 


Our extensive array of analog controller products meets the diverse requirements of designs for the mobile device, portable computer, telecommunications and industrial markets. With their combination of advanced IC processes, packaging technology and system design optimization, these products offer wide input-voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.

Devices in our large portfolio of easy-to-use buck, boost, flyback, forward and push-pull DC-DC controllers are excellent options for implementing many telemetry and control features via PMBus™ or an I2C interface, such as current limits, temperature, output current, output voltage, switching frequency, power good, soft start and more.

PWM Controller Benefits

  • Optimizing power supplies for rugged and extreme operating conditions
  • Applications requiring high input power and various levels of output power
  • Applications requiring wide input voltage ranges
  • Powering portable applications requiring extended battery life and low self-consumption during standby

We provide a rapidly expanding portfolio of analog controller products to serve the mobile device, portable computer, telecommunications and industrial markets. By combining advanced IC process, packaging technology and system design optimization, our products offer wide-input voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.

Methods and Features

Control Methods

  • Pulse-Width Modulation (PWM)
  • Constant-On-Time (COT)

Protection Features

  • Output Overvoltage Protection (OVP)
  • Undervoltage Lockout (UVLO)
  • Over Current Protection (OCP)
  • Over Temperature Protection (OTP)

These products are easy to use via PMBus or an I2C interface for many telemetry and control features, such as current limits, temperature, output current, output voltage, switching frequency, power good, soft start and more.

PWM Controller Products


Buck Controllers

Our selection of synchronous and asynchronous buck controllers offers a wide input voltage range up to 75V. This versatile family of products with ultra-low standby quiescent current increases light-load efficiency and extends battery life in portable and battery-operated applications.

  • Synchronous and asynchronous buck controllers
  • Wide input voltage ranges up to 75V

Boost Controllers

We offer a broad line of high-performance, step-up boost controller ICs with both synchronous and nonsynchronous switches. Key features include a wide input voltage range, high switching frequency, high-efficiency operation and low quiescent current. This combination allows for very small, low-profile boost switching regulation circuit implementations with minimal external components.

  • Supports alternative topologies such as SEPIC or flyback

Flyback/Forward/Push-Pull/SEPIC Controllers

Flyback controllers, forward controllers and push-pull controllers provide simple and cost-effective replacements to support both offline or DC/DC conversion for systems needing galvanic isolation in various flyback, SEPIC, Ćuk, half-bridge or full-bridge switching power configurations.

  • Support both offline or DC/DC conversion for systems needing galvanic isolation

High-Reliability PWMs

Our high-reliability PWM controllers provide exceptional robustness and are widely used in industrial, automotive, aerospace and medical applications, where consistent performance is crucial. These controllers feature protections such as overvoltage, overcurrent and thermal shutdown to prevent system failures. Their ability to operate under extreme temperatures and harsh conditions makes them an excellent choice for mission-critical applications that require long-term durability and dependable performance.

Featured Products


MIC2128

75V Synchronous Buck Controller Featuring Adaptive On-Time Control with External Soft Start

MIC28514

75V/5A DC-DC Switching Buck Regulator with External Soft Start

MIC28515

75V/5A DC-DC Switching Buck Regulator with Mode Select

MIC45404

19V/5A Ultra-Low Profile Synchronous Step Down Power Module with Hyper Speed Control® Architecture

PWM Controllers


Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.