We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

To support military-grade and industrial products, we provide a broad selection of traditional parallel EEPROM devices. Our practice of customer-driven obsolesce empowers you to create enduring designs for a broad spectrum of telecommunications, avionics and military applications, without the risk of forced redesign due to supply limitations. To meet the demands of both industrial (−40°C to 85°C) and military-grade (−55°C to 125°C) temperature applications, we offer our parallel EEPROM devices in a wide selection of densities (64 Kbit to 1 Mbit) and package options.

Why Design with Our Parallel EEPROMs?


  • Battery-voltage (2.7V), low-voltage (3V) and 5V devices
  • Industrial-grade device RoHS-compliant: PLCC, SOIC, PDIP and TSOP
  • Military-grade ceramic hermetic packaging dual marked with Standard Microcircuit Drawings (SMD) part numbers
  • MIL-STD-883 testing
  • Internal Error Correction Circuit
  • Optional software data protection mechanism
  • Extra bits for device identification

Military-Grade Parallel EEPROMs


Device Standard Military Drawing (SMD) Description
AT28C256 5962-88525 03/06/11/14 Paged Parallel EEPROM 256K (32K x 8) – Military Grade
AT28C256E 5962-88525 05/08/13/16 High-Endurance Parallel EEPROM 256K (32K x 8) – Military Grade
AT28C256F 5962-88525 07/15 Fast Write Parallel EEPROM 256K (32K x 8) – Military Grade
AT28HC256 5962-88634 01/03 High-Speed Parallel EEPROM 256K (32K x 8) – Military Grade
AT28HC256E No SMD High-Endurance Parallel EEPROM 256K (32K x 8) – Military Grade
AT28HC256F 5962-88634 02/04 Fast Write Parallel EEPROM 256K (32K x 8) – Military Grade
AT28C010 5962-38267 01/03/05/07 Paged Parallel EEPROM 1M (128K x 8) – Military Grade
AT28C010E No SMD High-Endurance Parallel EEPROM 1M (128K x 8) – Military Grade

Industrial-Grade Parallel EEPROMs


Device Description
AT28BV256 Battery-Voltage Parallel EEPROM 256K (32K x 8)
AT28BV64B Battery-Voltage Parallel EEPROM 64K (8K x 8) with Page Write and Software Data Protection
AT28C010 Paged Parallel EEPROM 1M (128K x 8)
AT28C256 Paged Parallel EEPROM 256K (32K x 8)
AT28C64B Parallel EEPROM 64K (8K x 8) with Page Write and Software Data Protection
AT28HC256 High-Speed Parallel EEPROM 256K (32K x 8)
AT28HC64B High-Speed Parallel EEPROM 64K (8K x 8) with Page Write and Software Data Protection
AT28HC64BF High-Speed Parallel EEPROM 64K (8K x 8) with Page Write and Software Data Protection
AT28LV010 Low-Voltage 1M (128K x 8) Parallel EEPROM

EEPROMs Market Value Explained

In this webinar, we discuss EEPROM memory cell structure and the values this structure offers over NOR Flash.

Parallel EEPROM Frequently Asked Questions


1.    What is a dual-marked part? 

Some devices have a corresponding Standard Military Drawing Number (SMD#) as listed by the Defense Supply Center Columbus (DSCC)/Defense Logistics Agency (DLA). When applicable, these part numbers are dual-marked on the packages and all corresponding shipping paperwork; refer to the complete list of our corresponding AT28Cxxx part numbers.

2.    I cannot find a part number that was described by the DSCC as an Atmel part and begins with 5962-XXX. 

Part numbers that are prefixed with 5962- are the correct SMD#s as listed by the DSCC/DLA. However, due to system limitations, you need the associated AT28Cxxx part numbers to search and place orders on our purchasing portal. See Figure 1 below for information about how parts are marked.

SMD Part Number

3.       Do you offer programming support?

Please see the third-party programmer application note  if you would like to program or read stand-alone devices. This application note lists companies that offer stand-alone device programming tools. Review the list for a company near your location. 

4.       Can I purchase die or a whole wafer?

Of the three densities offered, 64 Kbit, 256 Kbit and 1 Mbit all are available as either diced die in a waffle pack or as whole wafer.

5.       How does Parallel EEPROM (PEEPROM) speed compare to that of a serial device?

A PEEPROM’s 90 ns tAA speed equals approximately 11 MHz of serial clock speed. Thus, a PEEPROM’S communication speed and ability to access 8 or 16 bits at once provides for excellent data transmission rates.

6.       Is there a difference between industrial and military devices?

The military version has Error Correction Coding (ECC) and error detection and fixing, which are features that the industrial version does not offer. Four internal parity bits exist for every byte, and using the Hamming algorithm, the device will automatically fix the first bit error in every byte.

Since we test all 12 bits, you will not see an error until the second bit failure in the same byte. The odds of this happening are very low, hence the highly reliable nature of the military products.

7.       Are these military-graded parts covered under ITAR?

The AT28xxM/883 military-graded (rated/warrantied between −55°C and +125°C) product has an export classification of 3A001.a.2.c. These parts are controlled by the U.S. government under the Export Administration Regulations (EAR). However, they are not controlled under International Traffic in Arms Regulations (ITAR).

8.       When will these parts be discontinued?

These parts are subject to market conditions and the continued operations of package component suppliers. Over the last 20+ years, some suppliers have discontinued the components for the various packages utilized by this product family; both industrial plastic and ceramic military packages have been affected. Where possible and feasible, our packages have been qualified internally. As long as customer demand exists and it is feasible, we will continue to support and supply these devices. There are no current plans to discontinue these products, and they will remain available for customers who utilize these devices.