We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Effortless Embedded Control Solutions


Effortlessly meet the ever-changing requirements of modern electronics with our portfolio of scalable 8-bit, 16-bit and 32-bit microcontrollers (MCUs) and Digital Signal Controllers (DSCs). Our flexible peripherals and functions make it easy to create differentiated applications that set you apart from your competition. You’ll find it simple to get started by using our intuitive design environments and visual configuration tools, while our proven reference designs and professionally-tested software libraries lower your design risk.

Development Tools and Ecosystem


Are you being asked to get a prototype done fast? Our development ecosystem brings you intuitive design environments for quick prototyping. Use one of our reference designs or boards to jump-start your design so you can focus on differentiating your product. Use our professionally tested software frameworks, libraries and code examples to write your firmware with confidence. Our tools work together to provide state-of-the-art debugging with easy-to-use graphical user interfaces. Whether you need samples, example software or production programming, we provide complete design support for every stage of your project.

Scalable Performance


Don’t let changing application requirements force a complete redesign. Microchip is the only semiconductor supplier innovating across 8-, 16- and 32-bit MCUs and DSCs, providing the ultimate selection in scalable performance. There’s also no need to learn a new development environment or start your code from scratch within the Microchip development ecosystem because you can leverage common tools across multiple designs. This allows you to preserve your investment in code development by reusing your application firmware, even when your design requirements change.

8-bit Microcontrollers

  • Easiest entry point for MCU development
  • Architected for real-time control applications
  • Fully compatible device family members that allow increases in functionality without extensive redesigns

16-bit Microcontrollers

  • Cost-effective solutions with scalable memory of up to 1 MB
  • Ultra-low-power performance for extended battery life
  • Rich set of Core Independent Peripherals (CIPs)
  • High peripheral integration including USB and segmented LCD

Digital Signal Controllers

  • Single and dual cores with real-time control capabilities
  • High-performance analog integration for lowering system cost
  • Functional safety and robust security support
  • Excellent for motor control, digital power, advanced sensing, touch and general embedded designs

32-bit Microcontrollers

  • Low-power, high-performance MCUs to run multi-threaded applications
  • Hardware-based touch and graphics capabilities for HMI applications
  • Security capabilities such as secure boot, secure firmware upgrade, hardware isolation, key protection and more
  • Highly integrated connectivity including CAN/CAN FD, Hi-Speed USB and Ethernet

Wireless Microcontrollers

  • Simplify your design with an MCU that includes highly integrated wireless connectivity including Wi-Fi®, Bluetooth®, Zigbee® and sub-GHz
  • Bridge wireless and wired with CAN/CAN FD, USB and Ethernet connectivity
  • Global regulatory certified modules include on-board antennas designed for optimal RF performance

Cross Over to an MPU


If your design outgrows the capabilities of our MCUs, you may want to cross over to our 32-bit microprocessors (MPUs), which support higher processing power and memory storage. Our MPUs are supported in the same toolset and MPLAB Harmony software framework as many of our MCUs, which enables an easy transition. Gain the full benefits of an MPU by using the Linux® operating system.

Featured Development Tools


Software Solutions


Our software solutions are designed to let you take full advantage of our silicon by providing a simple, transparent development experience for the user. Quickly build your project our using award-winning Integrated Development Environments (IDEs) and reduce your software development effort with free software libraries and code generation tools.

Application Design Centers


Product Selection


Ready to find the right device for your application? Use the parametric search tool to enter the performance, peripherals and I/O you need and get a list of products.