We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Ultimate KeeLoq® technology is a timer-based solution offering enhancements to the classic KeeLoq structure such as industry-standard AES-128 block cipher, programmable 32-bit serial number, programmable 128-bit encryption key and KeeLoq Secure Learn Mode (128-bit seed). It incorporates a timer-driven message counter that increments continuously, independent of events, to provide a better, more secure solution. The time-keeping functionality provides additional protection against capture and replay attack techniques.

The entire structure is available in the MCS3142 dual KeeLoq technology encoder, which provides a complete turnkey solution. The Ultimate KeeLoq protocol enables you to develop highly secure Remote Keyless Entry (RKE) authentication applications for a variety of markets, including security systems, automotive and identity and property authentication.

Our proprietary, royalty-free and industry-proven KeeLoq hopping code technology is used worldwide by leading manufacturers to provide additional security to their applications.

Development Tools

Wireless Remote Control Development Kit for Ultimate KeeLoq®

Part Number:DM182017-4

The Wireless Security Remote Control Development Kit for Ultimate KeeLoq demonstrates the Ultimate KeeLoq and Classic KeeLoq protocols. It contains a four-button key fob transmitter based on the MCS3142, a receiver PICtail™ daughterboard and an Embedded Security Development Board.

Wireless Security Remote Control Development Kit

Part Numbers: DM128017-1

The Wireless Security Remote Control Development Kit demonstrates the Classic KeeLoq® and Advanced KeeLoq (AES-128) protocols. The kit contains a four-button key fob transmitter based on the PIC12LF1840T39A, a receiver PICtail daughterboard and an Embedded Security Development Board.