We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Our external CAN controllers are economical and flexible solutions for using the SPI interface to add CAN or CAN Full Duplex (CAN FD) capability to the microcontroller (MCU) of your choice or extend the number of CAN FD channels if your MCU doesn’t have enough. We also provide devices that enable you to quickly and easily add CAN FD capability to an existing design without having to change your system MCU. Our external CAN FD controller solutions maximize reuse of your existing hardware and firmware, so you can implement the CAN FD protocol’s faster data rates and data byte message expansion in your system without a complete redesign. Our ecosystem of development tools, software and demo code will help speed up your application development and lower your design risk.

What Type of CAN Peripheral Device Do You Need?


External CAN and CAN FD Controllers

Add CAN capability or expand the number of CAN FD channels in MCUs used in automotive and industrial applications using one of these devices.

Key Benefits:

  • Flexible solution for use with any MCU
  • Support for CAN 2.0B and CAN FD networks
  • Single external component uses SPI interface to:
    • Easily add CAN FD capability to an existing design
    • Add extra CAN or CAN FD channels to an MCU
  • ISO 11898-1:2015 and ISO 11898-2 compliant
  • Support for wide operating range of 2.7V to 5.5V
  • Many package options available
  • High-temperature operation of -40°C to +150°C

External CAN Controllers + Transceiver

Integrating both a CAN 2.0B controller and a high-speed CAN transceiver in a single package, these devices provide a complete CAN solution that can be easily added to an MCU.

Key Benefits:

  • Minimize application component count
  • Support for CAN 2.0 or CAN FD networks
  • Up to 8 Mbps operation
  • Very low standby current (10 µA, typ)
  • Up to 17 MHz SPI clock speed
  • ISO 11898-1:2015 and ISO 11898-2 compliant
  • Support for wide operating range of 2.7V to 5.5V
  • Available in 28-pin SSOP and 28-pin QFN packages
  • High-temperature operation of -40°C to +150°C

CAN External Controllers


Featured Product


MCP2518FD External CAN FD Controller with SPI Interface

This cost-effective and small-footprint external CAN FD controller can be easily added to an MCU with an available SPI interface. It enables you to implement a CAN FD channel in an MCU that is either lacking a CAN FD peripheral or that doesn't have enough CAN FD channels for your application.

Quick Glance:

  • External CAN FD controller with support for CAN 2.0B and CAN FD networks
  • Low-power mode
  • AEC-Q100 Grade 0 and 1 qualified

CAN and CAN FD Training Courses


Practical I2C: Introduction, Implementation and Troubleshooting

This class covers how to implement the I2C protocol on 8-bit PIC microcontrollers using MPLAB X® Code Configurator (MCC). (July 2021)

Debugging Techniques for Serial Communications (I2C/SPI/UART)

We will explore various debugging techniques, learn what tool best applies for each situation and how to approach a new and never-before-seen bug. (Sept 2021)

CAN and CAN FD Protocol and Physical Layer Basics

The course will teach you the CAN and CAN FD protocol and physical layer basics. (Dec 2020)

Designing and Implementing a CAN FD Network

This course will teach you the CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application. (Jan 2022)

Development Tools


Documentation


Title
AN916 - Comparing CAN and ECAN Modules Download
ECAN Operation with DMA on dsPIC33F and PIC24H Devices Download
TB3008, PLL Jitter and its Effects on ECAN Technology Protocol Download
Title
Low Power Analog Solutions Download
Title
CE127 - Crosswire Communication between ECAN 1 and ECAN 2 modules Download
PIC32 CAN to Ethernet Bridge Demo Download
CE128 - ECAN FIFO Receive Example Download
CE227 - Crosswire Communication between ECAN 1 and ECAN 2 modules Download
CE129 - ECAN Remote Transmission Request Download
CE229 - ECAN Remote Transmission Request Download
CE034 - CAN Loopback Download
ECAN Mode 0 with Baud Download
CE228 - ECAN FIFO Receive Example Download
ECAN Listen Only Loopback Download
ECAN Mode1-2 RX15 Download