We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

With the high number of Electronic Control Units (ECUs) accompanied by an increasing complexity of functions in today’s cars, functional safety is very important. The growing importance of safety and driver assistance systems in modern cars intensifies the need for more robust and dependable electronic components. Risks resulting from hardware, random failures or systematic hardware/software errors must be reduced as far as reasonably practicable throughout the product’s foreseeable lifetime.

There are guidelines and standards for the process, the technology and the methods used for the implementation of functional safety. Functional safety means the prevention of unacceptable risks that can arise from hazards caused by malfunctions in electrical or electronic systems, such as a CAN or a CAN FD network. As these networks are intended to support data exchange amongst safety-critical functions, the risk of transmitting incorrect data in a network can be reduced dramatically by implementing robust safety measures in the system. As described below, the safety measures available in our CAN transceivers and CAN controllers result in a more robust CAN or CAN FD communication network.

Functional Safety Documentation


Functional safety documentation for the devices listed below is available on our purchasing portal.

Memory (Flash/RAM) Error Detection and Correction


Feature MCP2517FD
MCP2518FD MCP251863 Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
SRAM with Error Detection and Correction (ECC)

 

System Reset, Detect and Manage


Feature

MCP2517FD
MCP2518FD

MCP251863

ATA6570
ATA6574

ATA6571

ATA6562
ATA6563
ATA6564
ATA6565
ATA6566

ATA6500
ATA6501
ATA6502
ATA6503
ATA6504
ATA6505

ATA6580
ATA6581
ATA6582
ATA6583
ATA6585
ATA6586
ATA6587
ATA6588

Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
Power-on Reset (POR)

 

 

CAN with Loopback Mode

 

 

 

 

 

 

 

 

SPI with Cyclic Redundancy Check (CRC)

 

 

 

 

 

 

 

CAN Bus dominant/recessive clamp detection

 

 

 

 

 

Voltage monitoring (VCC, VIO, VS)

 

 

Watchdog

 

 

 

 

 

 

 

SPI with Failure Event Detection

 

 

 

 

 

 

 

TXD Dominant Timeout

 

 

RXD Recessive clamp detection

 

 

 

Overtemperature Detection

 

 

 


Other Features


Feature MCP2517FD
MCP2518FD
MCP251863 ATA6570
ATA6574
Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
MCAL Drivers for AUTOSAR®
(enabling E2E communication protection)
   

For additional information about our functional safety-enabled products and supporting documentation, please visit our Functional Safety page.

 

Legend:
● Available in all devices
○ Available in some devices
 Functional Safety Feature Available
- Not Available
 
Definitions:
Fault Prevention - Silicon feature that prevents damage, unintended configuration changes or invalid operation
Self-Diagnostic - Silicon/software feature that identifies if the silicon is working as it should be
System Diagnostic - Silicon/software feature that identifies if the system is working as it should be
Fault Mitigation - Silicon feature that can be used by the system to transition to a safe state after a fault is detected