We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

General-Purpose/Precision PGAs


Our Programmable Gain Amplifier (PGA) portfolio includes general-purpose, low-cost PGAs for cost-sensitive applications. For applications that require higher levels of accuracy, we offer a family of precision programmable gain amplifiers that delivers higher performance. We also offer families that support a standard Serial Peripheral Interface (SPI) and on-chip multiplexer as well as devices that offer pin-programmable gain options. These highly integrated devices are excellent options for space-constrained applications.

  • Integrated mux reduces design complexity by providing up to eight input channels
  • Factory trimming provides a low maximum input voltage as low as 275 µV to maintain high levels of gain accuracy
  • Selectable gains up to 32x with eight gain options provide additional system flexibility
  • MCP6G0x series offers pin-selectable gains of 1x, 10x and 50x without the use of external resistors, reducing component count and solution size

Programmable Gain Amplifier Products


Amp'titudes Episode 5 - Power Supply Filtering

This video highlights the need for power supply filtering within amplifier circuits, specifically the use of bypass capacitors to minimize any unwanted noise at higher frequencies.