We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Live Chat

Need Help?

Privacy Policy

Comparator IC Solutions


Our highly flexible portfolio of comparator solutions, including devices with integrated references, multiple output configurations and windowed comparators, enables highly integrated, low-risk, low-power design options. With much of our comparator portfolio supporting AEC-Q100 qualification combined with our robust policy of supporting long product life cycles, our comparators provide reliable solutions for years to come. 

  • Wide selection of high-speed and low-power comparators offering propagation delays from 12 µs to 47 ns to address a wide variety of applications
  • Extend battery run time with low-power comparators featuring ultra-low quiescent current down to 600 nA and operating voltages down to 1.5V
  • Windowed comparators in small 1.6 × 1.6 mm TDFN packages for space-constrained designs

Comparator Products


Comparing Op Amps and Comparators—Can I Use an Op Amp as a Comparator?


Learn more about two common integrated circuits—operational amplifiers and comparators—and explore the possible pitfalls of using an operational amplifier as a comparator.

Are You Working on an Automotive Application?

The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

Amp’titudes Episode 15 – Windowed and Non-Windowed Comparators

This video provides a quick overview of the differences between a “standard” comparator and a windowed comparator.