We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Amplifiers and Linear ICs for Low-Risk Solutions


For the simplest to the most complex designs, our extensive portfolio of amplifiers and comparators enables you to develop low-risk solutions with minimal risk of a forced redesign. These devices are also backed by our client-driven obsolescence practice of continuing to supply a product for as long as possible and while demand for the product exists. 

  • Extend battery run time with operating voltages as low as 1.4V and quiescent currents as low as 450 nA
  • Additional electromagnetic filtering on select devices provide additional protection in electrically harsh environments
  • Small packages such as SOT-23 and leadless DFN are ideal for space constrained designs
  • A wide operating temperature range of −40°C to +125°C provides a robust solution even at extreme temperatures
op amps

Operational Amplifiers (Op Amps)

Extensive portfolio ranging from cost-effective general-purpose amplifiers to precision amplifiers that minimize errors resulting from noisy environments

comparators

Comparators

A highly flexible portfolio that includes devices with integrated references, multiple output configurations and windowed comparators

current sensor amplifier

Current Sense Amplifiers

Flexible, high-precision solutions with a zero-drift architecture for robust operation in a variety of environmental conditions and applications

instrumentation amplifier

Instrumentation Amplifiers (INAs)

With their ability to accurately extract a small signal in the presence of a large common mode, these INAs are ideal for sensor amplification

pga amplifiers

Programmable Gain Amplifiers (PGAs)

General-purpose and precision PGAs  with families that support an SPI interface and on-chip multiplexer as well as devices that offer pin-programmable gain options

power monitor ic

Current/Voltage/Power Monitor ICs

Get ahead of the thermal curve using devices that integrate both current and temperature sensors

Featured Products


Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Related Products and Tools


Automotive-Qualified Analog Products

Automotive Qualified Amplifier and Linear ICs

The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

MPLAB Analog Designer

Software Tools

Need help calculating your signal chain noise budget? The signal chain signal-to-noise calculator tool provides a simple, intuitive and flexible full-noise analysis of your signal chain.