The Curiosity Development Board (DM164137) supports the PIC16F18346 product family. Curiosity Development Boards are cost-effective, fully-integrated MCU development platforms. The development board includes an integrated programmer/debugger and requires no additional hardware to get started.
The PIC16F18346 product family is also supported by MPLAB® Code Configurator (MCC), a free software plug-in that provides a graphical interface to configure peripherals and functions specific to your application. MCC is incorporated into our award-winning Integrated Development Environments (IDEs), the downloadable MPLAB X IDE and the cloud-based MPLAB Xpress IDE. Additionally, several Xpress code examples are available to help designers start development immediately.
Product highlights of the PIC16F183XX product family, featuring integrated analog, digital and communication peripherals.
For more information: PIC16F18346