Achieve new levels of capability and performance with the easy-to-use and robust design of PIC® microcontrollers (MCUs). Their integrated peripherals provide outstanding efficiency and flexibility, making them an excellent choice for low-power compact designs and high-performance applications such as smartphones, audio accessories, advanced medical devices and more.
The PIC16F13145 family of MCUs addresses the demand for on-chip digital logic through the Configurable Logic Block (CLB) module, which removes the need for external logic chips.
The PIC18-Q24 product family enhances flexibility and security for high-pin-count PIC18 MCUs. This family of MCUs introduces the Programming and Debugging Interface Disable (PDID) feature which prevents any external access or modifications to memory.
The PIC18-Q84 family of 8-bit MCUs combines an extensive array of CIPs with Controller Area Network Flexible Data Rate (CAN FD) for automotive interface and smart sensor networks.
With on-chip I3C® peripherals and multi-voltage I/O, this product family supports the increasing demand for small, responsive sensor nodes to facilitate real-time control and connected designs.
Take advantage of two highly configurable op amps and a rich set of Core Independent Peripherals to implement real-time control functionality in a variety of industrial control, home appliance, automotive, Internet of Things (IoT) and other applications.
This family of MCUs is packed full of peripherals to enable low-cost analog sensor applications.
This microcontroller family is for cost-effective sensor-node applications. These devices simplify the connection of many kinds of sensors to more complex systems.
This family contains a robust suite of digital and analog peripherals that enable cost-sensitive sensor and real-time control applications.
Join us for our 2025 Configurable Logic Design Challenge. With expert judges, free development tools and a $10,000 prize pool, this contest is an excellent opportunity to show off your design skills using our innovative CLB peripheral. Click the link below for more information about the contest and register now.
Discover over 4,000 detailed project examples with GitHub code repositories and helpful tips and tricks on our MPLAB® Discover content search platform. Find application notes, data sheets and more with this comprehensive resource for all your embedded design needs.
Our comprehensive MPLAB development ecosystem offers powerful tools to help you configure, develop, debug and qualify embedded designs. With an Integrated Development Environment (IDE), C and C++ compilers and production-ready code generation tools, you can easily get your first prototype up and running in no time.
Effortlessly take your idea from concept to prototype with our Curiosity Nano Development Platform. Our cost-effective MCU development boards simplify rapid prototyping with an incredibly adaptable tool set and integrated programming and debugging capabilities.