We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

High-Performance SAM S Microcontrollers Based on Arm® Cortex®-M7 Core


The SAM S series of general-purpose Flash microcontrollers (MCUs) is based on the high-performance 32-bit Arm® Cortex®-M7 RISC processors with Floating-Point Unit (FPU). They operate at a maximum speed of 300 MHz and feature up to 2048 KB of Flash, dual 16 KB of cache memory and up to 384 KB of SRAM with Tightly Coupled Memory (TCM) options. The SAM S series offers an extensive peripheral set, including High Speed USB host and device plus PHY, up to eight UARTs, I2S™, SD/MMC interface, a CMOS camera interface, system control and analog interfaces.

SAM S Family of Microcontrollers

Key Features


  • High performance: 1500 CoreMark® score on the Arm Cortex-M7 core-based MCU running at 300 MHz
  • Connectivity: CMOS camera interface, SD/MMC, I2S™, High Speed USB device and a full range of serial communication peripherals
  • Analog: 12-bit Analog-to-Digital Converters (ADCs) of up to 24 channels with analog front-end, offering offset error correction and gain control, as well as hardware averaging up to 16-bit resolution; two-channel, 2 Msps, 12-bit Digital-to-Analog Converter (DAC)
  • Design support: Reduce development time and cost with our MPLAB® X Integrated Development Environment (IDE), which includes the free-to-use MPLAB Harmony v3 embedded software development framework and a complete library of source code, project examples, drivers and stacks 
SAM E70 and S70 Block-Diagram

Start Your New Design With Improved, Enhanced and Lower-Cost PIC32C MCUs


Did you know that PIC32C MCUs, powered by Arm Cortex cores, offer enhanced features and other benefits at up to 60% lower prices than comparable SAM MCUs? They deliver the performance and functionality to meet the requirements of a vast array of embedded designs,

SAM S70 MCUs


The SAM S70 series of general-purpose Flash MCUs is based on the high-performance 32-bit Arm Cortex-M7 RISC processor with dual-precision FPU. It operates at a maximum speed of 300 MHz and features up to 2048 KB of Flash, two 16 KB of cache memory and up to 384 KB of SRAM. A Quad Serial Peripheral Interface (QSPI) and static memory interface offer further memory extension options.

The SAM S70 series offers a rich set of peripherals, including high Speed USB Host and Device with on-chip high-speed PHY, CMOS camera interface, one SD/MMC interface, one SSC supporting TDM and I2S, eight UARTs, five SPI and three I2C.

Key Features

  • Arm Cortex-M7 core running at 300 MHz
  • Floating point unit (FPU) for high-precision computing and accelerated data processing
  • High-performance internal memory architecture with user-configurable Tightly Coupled Memories (TCMs) and system memory, and 16 KB I- and D-cache
  • High Speed USB host and device with on-chip high-speed PHY
  • CMOS image sensor interface
  • AES hardware encryption engines, TRNG and SHA-based memory integrity checker
  • Advanced analog front end based on dual 2 Msps 12-bit ADCs including 16-bit average, up to 24 channels, offset error correction and gain control
  • Dual 2 Msps 12-bit DAC and analog comparator
  • 64- to 144-pin package options
  • Extended industrial temperature range: −40°C to 105°C

SAM S Microcontrollers


Development Tools


SAM E70 Xplained Ultra Evaluation Kit

SAM E70 Xplained Ultra Evaluation Kit

Part Number: DM320113

The SAM E70 Xplained Ultra Evaluation Kit is a hardware platform for evaluating the SAM E70 and SAM S70 families of MCUs. Supported by MPLAB® X Integrated Development Environment, the kit provides easy access to the features of SAM E70 MCUs and is a valuable resource when integrating the device into a custom design.

SAM V71 Xplained Ultra Evaluation Kit

SAM V71 Xplained Ultra Evaluation Kit

SAM V71 Xplained Ultra Evaluation Kit

The SAM V71 Xplained Ultra Evaluation Kit is ideal for evaluating and prototyping with the SAM V71, SAM V70, SAM S70 and SAM E70 Arm Cortex-M7 based MCUs. Xplained Pro Extension Kits compatible with the SAM V71 Xplained Ultra can be purchased individually.

Software


MPLAB X IDE

MPLAB® X Integrated Development Environment (IDE)

MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free. 

MPLAB Harmony v3 Software Framework

MPLAB® Harmony v3 Software Framework

MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.

Documentation


Search Documentation
Showing for
Document Category
Title
Date
Brochures
28 Feb 2023
Document Category
Title
Date
Brochures
23 Jun 2023
Document Category
Title
Date
Data Sheets
08 Jul 2022
Document Category
Title
Date
Design Checklist
23 Jun 2022
Title
32-bit MCU Brochure Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download
Title
SAM E70/S70/V70/V71 Family Data Sheet Download
Title
SAM E70/S70/V70/V71 Family Silicon Errata and Data Sheet Clarification Download
Title
Basic 32-Bit MCU Design and Troubleshooting Checklist Download
Title
External Memory on SAM E70/S70/V70/V71 MCUs Download
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download
How to Setup MPLAB Harmony v3 Software Development Framework Download

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders