SAM L11 MCUs integrate hardware-based security and Arm® TrustZone® technology to help protect devices from remote attacks. To reduce your development effort and speed your time to market, they are supported by a comprehensive security solution framework that delivers an end-to-end solution, from secure key provisioning, to cloud onboarding to complete lifecycle management. IoT nodes driven by a SAM L11 provide strong resistance to remote software attacks, which increase the nodes’ reliability and avoids downtime of their critical functions. The combination of security offered by Arm TrustZone for ARMv8-M and additional hardware-enforced security will help protect your devices from cloning and intellectual property theft. The SAML11-KPH also includes an immutable identity and Kinibi-M Trusted Execution Environment (TEE) for secure application development.
Create extremely power-efficient designs with the SAM L10 and SAM L11, the industry’s lowest power MCUs in their class with an EEMBC certified ULPMark™ of 410. They are built with picoPower® technology and provide flexible power saving modes. They are supported with power debugging and data visualizer tools to monitor and analyze power consumption in real time. This helps developers to rapidly optimize their system design for lower power consumption with significant improvements in battery life.
Incorporate capacitive touch interfaces in your applications with these MCUs which feature an enhanced Peripheral Touch Controller (PTC), offering best-in-class water tolerance and high noise immunity. It is four times faster than the previous generation of PTC and provides highly-responsive and accurate touch sensing. It is supported by the QTouch Configurator and QTouch® Modular Library which make it simple to add elegant touch interfaces to your applications.
The SAML11-KPH with Kinibi-M v1.0 has been both PSA and SESIP certified. This product offers a scalable security solution from secure boot to cloud onboarding to complete device lifecycle management.
The SAM L10 Xplained Pro Evaluation Kit is ideal for evaluating and prototyping with ultra-low-power SAM L10 Arm® Cortex®-M23 based microcontrollers (MCUs). The SAM L10 MCU features general-purpose embedded control capabilities with enhanced Peripheral Touch Controller and advanced analog.
The SAM L11 Xplained Pro Evaluation Kit is ideal for evaluating and prototyping with ultra-low-power SAM L11 Arm Cortex-M23 based microcontrollers. These devices integrate robust security which includes Arm TrustZone® technology, secure boot, crypto acceleration, secure key storage and chip-level tamper detection. The SAM L11 MCU also features general-purpose embedded control capabilities with enhanced Peripheral Touch Controller and advanced analog.
Power Debugger is a powerful development tool for debugging and programming AVR® microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and Arm Cortex-M based SAM microcontrollers using JTAG or SWD target interfaces.
The QT7 Xplained Pro Extension Kit is an extension board to evaluate robust, water-tolerant self-capacitance touch. The kit includes one board with self-capacitance slider and two self-capacitance buttons. It also has eight LEDs to enable button state and slider position feedback.
The I/O1 Xplained Pro Extension Kit provides a light sensor, temperature sensor and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.
Title
|
|
---|---|
SAM L10/L11 Family Data Sheet | Download |
Title
|
|
---|---|
SAM L10/L11 Family Silicon Errata and Data Sheet Clarification | Download |
Title
|
|
---|---|
Basic 32-Bit MCU Design and Troubleshooting Checklist | Download |
Title
|
|
---|---|
Ultra-Low Power Techniques Tech Brief | Download |
Peripheral Power Consumption in Standby Mode for SAM L10/L11 Family of Devices Tech Brief | Download |
Dual Developer Application Development Use Case with TrustZone on SAM L11 Using MPLAB Harmony v3 | Download |
How to Setup MPLAB Harmony v3 Software Development Framework | Download |
A quick overview of SAM L10/L11’s Enhanced Peripheral Touch Controller (PTC) implementing Driven Shield Plus feature to showcase water tolerant touch.
A quick overview of SAML11 security features, use cases, comprehensive security solution framework and demos to make implementation of security simple.