SAM4 MCUs Based on Arm® Cortex®-M4 Cores


Based on the Arm® Cortex®-M4 core, our SAM 4 series of microcontrollers (MCUs) operates at a maximum CPU speed of 120 MHz and features up to 2048 KB of Flash and up to 128 KB of SRAM.

To reduce your development time and costs, we offer a comprehensive ecosystem of hardware development tools, software that is supported by the Advanced Software Framework (ASF3) running in Microchip Studio Integrated Development Environment (IDE) and a complete library of source code, project examples, drivers and stack to support all your design needs.

SAM 4E MCUs

Advanced Connectivity for Industrial Applications

Key Features

  • CPU clock speed: 120 MHz
  • Up to 1024 KB Flash
  • 2 KB of cache memory
  • Up to 128 KB SRAM
  • ·Connectivity: 10/100 Mbps Ethernet MAC supporting IEEE® 1588, dual CAN, Full-Speed USB
  • Wide range of peripherals: USART, UART, SPI
  • Advanced Analog: Dual 1 Msps, 12-bit Analog-to-Digital Converters (ADCs) up to 16-bit with averaging, up to 24 channels with analog front end, offering offset error correction and gain control
  • One two-channel 12-bit 1 Msps Digital-to-Analog Converter (DAC)
  • Four-channel 16-bit Pulse-Width Modulator (PWM) with complementary output
  • Single precision Floating Point Unit (FPU)

Target Applications

  • Industrial automation
  • Machine-to-machine communications
  • Home and building control applications
  • Automotive
  • Energy management applications

SAM 4L MCUs

Redefining Low Power

Key Features 

  • CPU clock speed: 48 MHz
  • Up to 512 KB Flash
  • Up to  64 KB SRAM
  • picoPower® technology for ultra-low power consumption, enabling long battery life
    • Active mode down to 90 µA/MHz with configurable voltage scaling
    • High performance and efficiency: 28 Coremark®/mA
    • Wait mode down to 3 µA with fast wake-up time (< 1.5 µs)
    • Full RAM and logic retention mode down to 1.5 µA with fast wake-up time (< 1.5 µs)
  • Embedded hardware capacitive touch module based on QTouch® technology for fast development of touch and proximity functionality
  • Wide range of peripherals: Full-Speed USB host and device, 128-bit AES, USART, SPI, I2C, Event System

Key Applications

  • Power-sensitive designs in
    • Industrial
    • Health care
    • Consumer

SAM 4N MCUs

Converging Performance and Simplicity

Key Features

  • CPU clock speed: 100 MHz
  • Up to 1024 KB Flash
  • Up to 80 KB SRAM
  • Serial communication: Seven UARTs, four SPIs, three I2Cs
  • One 10-bit Analog-to-Digital Converter ADC up to 510 ksps (up to 12-bit with digital averaging)
  • One 10-bit 1 Msps Digital-to-Analog Converter (DAC) -
  • Low-power modes: Sleep, Wait and Backup down to 0.7 µA in backup mode with Real-time Clock (RTC), Real-time Timer (RTT) and General Purpose Backup Registers (GPBRs)
  • Easy migration within the portfolio of products
    • Pin-to-pin compatibility with SAM 4S, SAM 3S, SAM 3N and SAM 7S devices

Key Applications

  • Industrial automation
  • Consumer applications
  • Appliances
  • Energy meters

SAM 4S MCUs

Scalable Performance, Memory Density and Power Efficiency

Key Features

  • CPU clock speed: 120 MHz
  • Up to 2048 KB Flash, dual bank, 2 KB cache memory 
  • Up to 160 KB SRAM
  • Low-power modes: Sleep, Wait and Backup; consumption down to 1 µA in Backup mode
  • Safety and security:
  • Integrated best-in-class hardware code protection: Prevents access to on-chip memory to protect your Intellectual Property (IP)
  • Supports secure device reconditioning (chip erase) for reprogramming
  • Unique 128-bit ID and scrambled external bus interface ensure software confidentiality
  • Hardware Cyclic Redundancy Check (CRC) to check memory integrity
  • Pin-to-pin and software compatible with SAM 3 Arm Cortex-M3 processor-based MCUs, offering a smooth upwards migration path for performance and memory size

Key Applications

  • Industrial control
  • Consumer applications
  • PC peripherals

SAM 4 MCUs


Hardware Tools


Product Description

SAM4E Xplained Pro Evaluation Kit

Part Number: ATSAM4E-XPRO

SAM4E Xplained Pro Evaluation Kit

The SAM4E Xplained Pro Evaluation Kit is a hardware platform to evaluate the ATSAM4E16E MCU. It is supported by Microchip Studio Integrated Development Environment (IDE) and Advanced Software Framework (ASF3). The evaluation kit provides easy access to the features of the SAM 4E MCU to integrate the device into a custom design. Because the evaluation kit contains an on-board Nano Debugger for programming and debugging, no external tools are necessary to program the ATSAM4E16E device.

SAM4L8 Xplained Pro Evaluation Kit

Part Number: ATSAM4L8-XPRO

SAM4L8 Xplained Pro Evaluation Kit

The SAM4L8 Xplained Pro Evaluation Kit is a hardware platform to evaluate the ATSAM4LC8CA MCU. It is supported by Microchip Studio Integrated Development Environment (IDE) and Advanced Software Framework (ASF3). The evaluation kit provides easy access to the features of the SAM 4L MCU to integrate the device into a custom design. Because the evaluation kit contains an on-board Nano Debugger for programming and debugging, no external tools are necessary to program the ATSAM4LC8CA device.

SAM4L8 Xplained Pro Starter Kit

Part Number: ATSAM4L8-XSTK

SAM4L8 Xplained Pro Starter Kit

The SAM4L8 Xplained Pro Starter Kit is ideal for evaluation and prototyping with the SAM 4L MCUs. The starter kit includes SAM4N Xplained Pro Evaluation Kit and I/O1 Xplained Pro, OLED1 Xplained Pro, PROTO1 Xplained Pro and SLCD1 Xplained Pro extension boards. 

SAM4L-EK

Part Number: ATSAM4L-EK

SAM4L Evaluation Kit

This kit allows you to quickly evaluate and develop code for applications running on SAM 4L MCUs. The board features an embedded debugger, dedicated circuitry to measure the power consumption of your application, LCD, USB, capacitive touch functionality and much more. It also offers expansion headers to plug in extension boards so you can easily add gyrometers, accelerometers, Wi-Fi® and Zigbee® to your project.

SAM4N Xplained Pro Evaluation Kit

Part Number: ATSAM4N-XPRO

The SAM4N Xplained Pro Evaluation Kit is a hardware platform to evaluate the ATSAM4N16C MCU. Supported by Microchip Studio Integrated Development Environment (IDE), the kit provides easy access to the features of the SAM 4N MCU. You can expand the functionality of Xplained Pro evaluation kits by connecting Xplained Pro extension kits to them.

SAM4N Xplained Pro Starter Kit

Part Number: ATSAM4N-XSTK

ATSAM4N Xplained Pro Starter Kit

The SAM4N Xplained Pro Starter Kit is ideal for evaluation and prototyping with the SAM 4N MCU. The starter kit includes SAM4N Xplained Pro Evaluation Kit and I/O1 Xplained Pro, OLED1 Xplained Pro and PROTO1 Xplained Pro extension boards.  

SAM4S Xplained Pro Evaluation Kit

Part Number: ATSAM4S-XPRO

SAM4S Xplained Pro Evaluation Kit

The SAM4L8 Xplained Pro Evaluation Kit is a hardware platform to evaluate the ATSAM4SD32C MCU. It is supported by Microchip Studio Integrated Development Environment (IDE) and Advanced Software Framework (ASF3). The evaluation kit provides easy access to the features of the SAM 4S MCU to integrate the device into a custom design. Because the evaluation kit contains an on-board Nano Debugger for programming and debugging, no external tools are necessary to program the ATSAM4SD32C device.

SAM4S Xplained Pro Starter Kit

Part Number: ATSAM4S-XSTK

SAM4S Xplained Pro Starter Kit

The SAM4S Xplained Pro Starter Kit is ideal for evaluation and prototyping with the SAM 4S MCU. The ATSAM4S-XSTK starter kit includes the SAM4S Xplained Pro Evaluation Kit and I/O1 Xplained Pro,OLED1 Xplained Pro and PROTO1 Xplained Pro extension boards.

Software Tools


Microchip Studio Integrated Development Environment (IDE)

Microchip Studio is the integrated development platform (IDP) for developing and debugging all AVR® and SAM MCU applications. Microchip Studio gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. It also connects seamlessly to the debuggers, programmers and development kits that support SAM devices.

Advanced Software Framework (ASF3)

ASF3 is an MCU software library providing a large collection of embedded software SAM MCUs. It is integrated in Microchip Studio IDE with a graphical user interface or available as stand-alone for GCC and IAR compilers.

Arm® GCC (Arm-GCC)

The Arm GNU Toolchain is a collection of tools/libraries used to create applications for Arm processor-based MCUs. This collection includes compilers, assemblers, linkers and standard C, C++ and math libraries.

Documentation


Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders