Are you looking for a quick and easy way to implement secure authentication for your Internet of Things (IoT) design? Our Trust&GO platform is designed to streamline the process of enabling network authentication using our ATECC608B secure elements. With a Minimum Orderable Quantity (MOQ) of just ten units, this solution is a great option for the smallest projects up to large-scale deployments. All you need to do is buy the devices, claim them and you are ready to get started.
To prototype with the development kit, use the tutorials and code examples within the Trust Platform Design Suite software, which is available for Windows® and macOS® operating systems.
When you are ready to go to production, order the pre-provisioned devices and download the manifest file from microchipDIRECT.
Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed at any time during product development and production while also eliminating the need for you to have extensive knowledge and the necessary secure networks to handle cryptographic keys securely.
Our factories are certified against Common Criteria standards:
These site certifications ensure that we hold the processes in our supply chain to the highest standards.
Learn more about the certifications at our MPHIL-1 and MPHIL-3 factories in the Philippines and MTHAI-0 and MMT-0 factories in Thailand.
Our processes for designing automotive products have also been UL-certified as compliant to the ISO/SAE 21434: Road Vehicle—Cybersecurity Engineering Standard. This is a demanding specification with 45 security categories, known as work products, each of which specifies a unique set of requirements that encompass all aspects of designing electrical and electronic systems for road vehicles, from ICs and software to firmware and libraries. The ISO/SAE 21434 designation demonstrates that we are dedicated to maintaining high standards in automotive cybersecurity and that cybersecurity is a priority focus throughout our entire organization.