PIC16F819 | Microchip Technology

Overview

  • Program Memory Size (KB):3.5
  • RAM:256
  • Data EEPROM (bytes):256
  • Pin Count:18
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:5
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 1 PWM 10-bit
  • 8 MHz Internal Oscillator
  • ICD
  • 256 bytes of EEPROM data memory
  • Capture/Compare
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic16f819
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase