We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PG164140

MPLAB® PICkit™ 4 In-Circuit Debugger


  • Matches silicon clocking speed
    • Programs as fast as the device will allow
  • Target voltage of 1.20V to 5.5V
    • Wide target voltage supports a variety of devices
  • Program voltages:
    • 2.3V to 5.0V - Low voltage and high voltage program entry modes
    • 1.2V to 2.3V - Low voltage program entry mode only
  • Can supply up to 50mA of power to the target
    • Can be powered from the target to program in the field
  • Portable USB-powered and RoHS-compliant
    • Powered by a high-speed USB 2.0, no external power required
    • CE and RoHS-compliant
  • 8-pin single in-line header
    • Supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway
  • Compatibility
    • Backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP
  • Option to be self-powered from the target (2.7V to 5.5V)
  • Programmer-to-Go (PTG) support
    • SD card slot to holds program data
    • Press on the logo to program the target
  • Cost effective
    • Features and performance at a fraction of the cost of comparable debugger/programmers
  • Ease of maintenance and feature upgrade

     

Overview


As of September 1, 2023, this product will be EOL (End of Life). Please consider MPLAB® PICkit™ 5 for your design needs. 

Fast programming and increased functionality at the same price as its predecessor, the PICkit™ 3.

The MPLAB® PICkit™ 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.

The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers (MCUs) and microprocessors (MPUs), using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), starting with version 4.15. The MPLAB PICkit 4 is connected to the design engineer's computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). An additional micro SD card slot and the ability to be self-powered from the target means you can take your code with you and program on the go.

The MPLAB PICkit 4 programs faster than its predecessor with a powerful 32-bit 300 MHz SAME70 MCU and comes ready to support PIC®, AVR, SAM and dsPIC® MCU and MPU devices. Along with a wider target voltage, the PICkit 4 supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP. The PICkit 4 also has a unique programmer-to-go function with the addition of a micro SD card slot to hold project code and the ability to be powered by the target board.

Note: The PICKit 4 is compatible with MPLAB X IDE version 4.15 and later. Download Now.

To check supported devices: If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLAB X installation directory and open the file “Device Support.htm”. Alternatively, you can download it from the Downloads tab from MPLAB® X IDE

Package Contents
  • MPLAB PICkit 4 In-Circuit Debugger/Programmer
  • USB to micro-B USB cable
  • Warranty card
  • 2 MPLAB PICKit 4 stickers

System Requirements
  • MPLAB X IDE version 4.15 or later (version 5.30 or later for programmer-to-go functionality, except for AVR devices)
  • PC-compatible system with an Intel® Pentium® class or higher processor, or equivalent
  • Available USB port
  • Microsoft Windows® 7 or later, Mac OSX® and Linux® operating systems

Documentation


Title
Document Id
MPLAB PICkit 4 In-Circuit Debugger User's Guide PDF | HTML 1c261945-17bc-432b-a098-40e720f06983
MPLAB PICkit 4 ICD Quick Start Guide Download 9e56519c-c26d-4f14-9373-c0fa0b3c8aa2
ETN37B_MPLAB_PICkit_4_VPP_Overshoot_Modification Download 35deffda-9913-4953-8fe9-33b9d9ad4e0c
MPLAB PICkit 4 Sell Sheet Download 03bd4cb9-e6b6-400b-9e48-7b577640b206
SQTP File Format Specification Download e0514cca-572c-489c-886b-02c71e5c8cde
Processor Extension Pak and Header Specification Download dee8d207-c3c6-4951-8d2e-b412b4656b2c
Emulation Extension Pak (EEP) and Emulation Header User Guide Download 7410c5c5-ff78-4ed8-8e96-7fde805b840a
PG164140 EU Declaration of Conformity Download 62d8ec2e-4663-4779-929e-8ff44ca03ef5
PG164140 EU Reach Statement Download 0f962f6b-719d-4d00-8467-32225ee5f027
PG164140 China RoHS Declaration Download ce358eb1-7ba7-4881-8ca1-2a3927204bd6