MOSFET-200V | Microchip Technology

Overview

  • product_type:Silicon Discrete MOSFET
  • Drain Source Voltage (V) [max]:200
  • Continuous Drain Current [I(D)] (max) (A):56 - 176
  • On-State Resistance (milliohms) [max] (mΩ):11 - 45
  • Package Type:D3PAK, SOT-227, T-MAX, TO-247, TO-264
  • Power Semiconductors, Power Modules and RF Power MOSFETs Catalog
  • Eliminating Parasitic Oscillation between Parallel MOSFETs
  • High Frequency Resonant Half Bridge
  • Improved Power MOSFETS Boost Efficiency IN A 3.5kw Single Phase PFC
  • Introduction to MOSFETs
  • Latest Technology PT IGBTs vs. Power MOSFETs
  • Making Use of Gate Charge Information In MOSFET and IGBT Data Sheets
  • Optimizing MOSFET and IGBT Gate Current to Minimize dv/dt Induced Failures in SMPS Circuits
  • Turn Off Snubber Design for High Frequency Modules
  • VDS(on) VCE(sat) Measurement
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mosfet-200v
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase